SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 61 to 80 of 1,000 entries.
Question | Posted Date | |
---|---|---|
While online with MotionWorks IEC and debugging an MPiec controller, what does the error Operand not implemented or area exceeded mean? Posted Date: 03/06/2014
|
03/06/2014 | |
Which ratings have internal or external fans? Posted Date: 06/21/2010
|
06/21/2010 | |
Which PID parameters require set-up when configuring the GPD506 / P5 drive for PID pumping applications? Posted Date: 06/12/2014
|
06/12/2014 | |
Which motor products are supported with the SigmaLogic SERVOPACK? Posted Date: 10/29/2014
|
10/29/2014 | |
Which I-O is supported with SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
Which drives are compatible with the Single Phase Converter? Posted Date: 09/12/2017
|
09/12/2017 | |
Which Allen Bradley PLCs can be used with SigmaLogic? Posted Date: 03/02/2015
|
03/02/2015 | |
Which accessories are available to order for SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
Where is the Z1000 manufactured? Posted Date: 09/13/2012
|
09/13/2012 | |
Where is the V1000 manufactured? Posted Date: 07/27/2007 |
07/27/2007 | |
Where is the R1000 manufactured? Posted Date: 07/15/2015 |
07/15/2015 | |
Where is the P1000 manufactured? Posted Date: 06/29/2012 |
06/29/2012 | |
Where is the HV600 manufactured? Posted Date: 09/03/2019
|
09/03/2019 | |
Where is the GA800 manufactured? Posted Date: 01/10/2019 |
01/10/2019 | |
Where is the FP605 manufactured? Posted Date: 03/29/2022 |
03/29/2022 | |
Where is the D1000 manufactured? Posted Date: 07/15/2015 |
07/15/2015 | |
Where Is the Compile Error Location When Double-Clicking On It? Posted Date: 03/08/2019 |
03/08/2019 | |
Where is the A1000 manufactured? Posted Date: 01/04/2011 |
01/04/2011 | |
Where do I send my repair item? Posted Date: 04/22/2014
|
04/22/2014 | |
Where do I install the network communication option card on the FP605 bypass? Posted Date: 02/17/2023
|
02/17/2023 | |
Showing 61 to 80 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.