SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 141 to 160 of 1,102 entries.
Question | Posted Date | |
---|---|---|
What tools are available to help customers convert from E7 to Z1000? Posted Date: 11/29/2011 |
11/29/2011 | |
What tools are available to help customers convert from E7 and Z1000 to HV600? Posted Date: 09/03/2019 |
09/03/2019 | |
Whats the maximum number of User Function blocks that can be used in the MP900 series controllers? Posted Date: 03/06/2002
|
03/06/2002 | |
What steps are required to upgrade Sigma products to Sigma II? Posted Date: 04/10/2006
|
04/10/2006 | |
What steps are required to communicate to a LEGEND-MC from a laptop PC via Ethernet? Posted Date: 07/13/2004
|
07/13/2004 | |
What steps are necessary to connect a Yaskawa V1000 to an MPiec series controller over ethernet? Posted Date: 02/26/2021
|
02/26/2021 | |
What software tools are available to save F7 drive parameter settings to a PC file? Posted Date: 09/13/2012
|
09/13/2012 | |
What should the inertia ratio parameter, Pn103, be set to in the Sigma II amplifier when the inertia ratio is not known? Posted Date: 06/24/2013
|
06/24/2013 | |
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? Posted Date: 06/09/2023
|
06/09/2023 | |
What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode? Posted Date: 06/11/2014 |
06/11/2014 | |
What screen resolutions are supported by Compass? Posted Date: 05/21/2020 |
05/21/2020 | |
What screen resolutions are compatible with Compass? Posted Date: 04/28/2020
|
04/28/2020 | |
What peripheral components are required for use with the R1000 for UL? Posted Date: 07/15/2015
|
07/15/2015 | |
What peripheral components are required for use with the D1000 for UL? Posted Date: 07/15/2015
|
07/15/2015 | |
What PC tools are available for the FP605? Posted Date: 04/07/2022
|
04/07/2022 | |
What parameter sets the maximum output frequency for V7 series drives? Posted Date: 06/20/2013
|
06/20/2013 | |
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
What panel options are available for the U1000 Type 1 and Type 3R packages? Posted Date: 03/26/2021
|
03/26/2021 | |
What P1000 enclosure types are available? Posted Date: 06/29/2012
|
06/29/2012 | |
What options are supported on the FP605 configured package? Posted Date: 02/17/2023
|
02/17/2023 | |
Showing 141 to 160 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.