SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 261 to 280 of 1,000 entries.
Question | Posted Date | |
---|---|---|
What is a typical cause of error code 4630 when using MC_TouchProbe? Posted Date: 04/02/2016
|
04/02/2016 | |
What is an SVA module? Posted Date: 06/25/2013
|
06/25/2013 | |
What is an SSFDC Memory Card? Posted Date: 06/24/2013
|
06/24/2013 | |
What is Analog Resistive Touch Screen Technology? Posted Date: 12/21/2011
|
12/21/2011 | |
What is an A.F50 Alarm? Posted Date: 03/03/2015
|
03/03/2015 | |
What is an A.E7 alarm and how is it cleared? Posted Date: 07/13/2004
|
07/13/2004 | |
What is an A.E5 alarm? Posted Date: 01/22/2002
|
01/22/2002 | |
What is an A.9F alarm? Posted Date: 09/12/2000
|
09/12/2000 | |
What is an A.09 alarm? Posted Date: 12/22/2011
|
12/22/2011 | |
What is a "Multi-Function Digital Input"? Posted Date: 09/13/2012
|
09/13/2012 | |
What is a "DWG" (drawing)? Posted Date: 05/02/2001
|
05/02/2001 | |
What is 2-Wire Control and 3-Wire Control? Posted Date: 07/13/2004
|
07/13/2004 | |
What is +P common Posted Date: 02/13/2013
|
02/13/2013 | |
What information is available for implementing PLCopen "Function Blocks for Motion Control" in the MP2000 series products? Posted Date: 07/24/2013
|
07/24/2013 | |
What improvements have been made in BACnet communication? Posted Date: 05/14/2020
|
05/14/2020 | |
What impedance is the output reactor option? Posted Date: 05/13/2021
|
05/13/2021 | |
What if an MP2300 module needs to be replaced? Is the module configuration stored in the main CPU? Posted Date: 12/19/2006
|
12/19/2006 | |
What I/O cable options exist for the NS600? Posted Date: 07/18/2014
|
07/18/2014 | |
What I/O cable options are there for the NS500? Posted Date: 09/21/2004
|
09/21/2004 | |
What I/O cable options are there for the NS300? Posted Date: 09/21/2004
|
09/21/2004 | |
Showing 261 to 280 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.