SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 201 to 220 of 1,102 entries.
Question | Posted Date | |
---|---|---|
What is the memory capacity for the MP2000 IEC Controllers? Posted Date: 01/05/2011
|
01/05/2011 | |
What is the memory allocation for the MPiec Controllers? Posted Date: 01/17/2018
|
01/17/2018 | |
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
What is the maximum value of pLimit_PositioningError? Posted Date: 12/21/2001
|
12/21/2001 | |
What is the maximum size of G file supported by Compass? Posted Date: 05/21/2020
|
05/21/2020 | |
What is the maximum setting for parameter Pn281 (PG Divider) given the linear scale pitch and maximum speed of the linear motor? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the maximum sample rate used in the trending graphic on current Drivewizard software? Posted Date: 12/10/2013
|
12/10/2013 | |
What is the maximum output frequency of the GA500? Posted Date: 09/27/2019
|
09/27/2019 | |
What is the maximum output frequency of the FP605? Posted Date: 03/30/2022
|
03/30/2022 | |
What is the maximum number of cam data points that can be stored in a cam table? Posted Date: 07/13/2004
|
07/13/2004 | |
What is the maximum frequency limitation of the pulse input? Posted Date: 07/27/2007 |
07/27/2007 | |
What is the maximum connection distance of the Bluetooth keypad? Posted Date: 09/26/2019
|
09/26/2019 | |
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? Posted Date: 10/18/2010
|
10/18/2010 | |
What is the latest driver for the EXOR HMI connected to an SMC controller, and does it provide hardware handshaking? Posted Date: 06/24/2013
|
06/24/2013 | |
What is the keying of the SGMGV & SGMSV motors, and what is the keying of the SGMGV & SGMSV Yaskawa preassembled right-angle cables for motor power, brake, fan, and encoder? Posted Date: 03/13/2014
|
03/13/2014 | |
What is the inrush current of an SGDH amplifier? Posted Date: 04/16/2001
|
04/16/2001 | |
What is the input voltage rating of FP605 configured packages? Posted Date: 02/17/2023 |
02/17/2023 | |
What is the input voltage rating of FP605 bypass packages? Posted Date: 02/17/2023 |
02/17/2023 | |
What is the functional safety rating of the GA500? Posted Date: 09/30/2019
|
09/30/2019 | |
What is the functional safety rating of the FP605? Posted Date: 03/30/2022
|
03/30/2022 | |
Showing 201 to 220 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.