SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 21 to 40 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Will DriveWizardTM Plus be backward compatible? Posted Date: 07/27/2007 |
07/27/2007 | |
Will DriveWizard Industrial be backward compatible? Posted Date: 01/04/2011
|
01/04/2011 | |
Will Compass support I, J, K code for circle mode? Posted Date: 05/19/2020 |
05/19/2020 | |
Will a heatsink through the back solution be available, and what enclosure rating will it be capable of? Posted Date: 07/15/2015
|
07/15/2015 | |
Will a heatsink through the back solution be available, and what enclosure rating will it be capable of? Posted Date: 07/15/2015
|
07/15/2015 | |
Why would my licensed MotionWorks IEC software stop working? Posted Date: 03/04/2010
|
03/04/2010 | |
Why won’t my SGD7S Analog SERVOPACK with FT79 firmware enable when I’m using an absolute encoder motor? Posted Date: 01/19/2017
|
01/19/2017 | |
Why is the SGMVV motor's cooling fan stopped after only a few minutes of running? Posted Date: 08/20/2013
|
08/20/2013 | |
Why is the position error reported by my EtherCAT master much greater than what is reported in SigmaWin+? Posted Date: 01/07/2020
|
01/07/2020 | |
Why is the CPU load high when there is minimal logic executing? Posted Date: 02/05/2019
|
02/05/2019 | |
Why is mwctVerify.exe not working for MotionWorks IEC 3.0? Posted Date: 07/15/2015
|
07/15/2015 | |
Why is a reboot required after sending an Axis Configuration from LogicWorks to a SigmaLogic axis? Posted Date: 09/12/2014
|
09/12/2014 | |
Why do Yaskawa MP Controllers and ServoPacks use multiple batteries? Posted Date: 08/22/2023
|
08/22/2023 | |
Why do the ethercat objects Homing Speeds (object 6099h) and Homing Acceleration (609Ah) affect the final position when homing is completed? Posted Date: 06/21/2016 |
06/21/2016 | |
Why don't the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual? Posted Date: 06/11/2014
|
06/11/2014 | |
Why do I need an account for DriveWizard Mobile? Posted Date: 08/03/2018
|
08/03/2018 | |
Why does Vipa remote I/O fail to update when it has a connection status of 0x1000 (connected) or 0x320 (deleted configuration)? Posted Date: 09/05/2017
|
09/05/2017 | |
Why does the SigmaLogic controller sometimes reboot twice? Posted Date: 09/15/2014
|
09/15/2014 | |
Why does the SGDV not recognize the functional safety module attached to the SERVOPACK? Posted Date: 03/02/2015
|
03/02/2015 | |
Why does the SGDH servopack flash "bb" continuously? Posted Date: 09/06/2004
|
09/06/2004 | |
Showing 21 to 40 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.