SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 601 to 620 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is it possible to transfer more than the 256 byte maximum Ethernet/IP adaptor assembly instance between an MP2000iec controller and an AB PLC without resorting to multi-plexing data within a single instance? Posted Date: 03/18/2013
|
03/18/2013 | |
Is it possible to transfer cam data from Mircosoft Excel to an MP controller? Posted Date: 10/26/2005
|
10/26/2005 | |
Is it possible to simply control speed in a Sigma II amplifier without a controller? Posted Date: 10/24/2002
|
10/24/2002 | |
Is it possible to set up ASCII text fields in an HMI Recipe to specify recipe name so it can be modified and stored in an MP9** Controller? Posted Date: 11/08/2001
|
11/08/2001 | |
Is it possible to save MW+ scope data for review and distribution? Posted Date: 03/13/2002
|
03/13/2002 | |
Is it possible to run MotionWorks IEC via Remote Desktop? Posted Date: 04/05/2012
|
04/05/2012 | |
Is it possible to route the POT and NOT signals through DeviceNet on an MP940D? Posted Date: 09/05/2001
|
09/05/2001 | |
Is it possible to reset all Sigma II parameters to factory default? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to replace an I/O device with another, but still maintain original variables? Posted Date: 02/06/2009 |
02/06/2009 | |
Is it possible to register and use MotionWorks IEC through a remote desktop? Posted Date: 04/05/2012
|
04/05/2012 | |
Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI? Posted Date: 05/01/2002
|
05/01/2002 | |
Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch? Posted Date: 05/21/2001
|
05/21/2001 | |
Is it possible to pause motion once started and resume to the same target later? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to launch and run SigmaWin+ from MotionWorks v6? Posted Date: 05/28/2013
|
05/28/2013 | |
Is it possible to isolate or split the encoder output signal from an SGDH PG output? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to import a register tag list into an EXOR HMI product? Posted Date: 10/22/2019
|
10/22/2019 | |
Is it possible to export Modbus tag variables from MotionWorks IEC and import them into Red Lion's Crimson software? Posted Date: 10/22/2019
|
10/22/2019 | |
Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format? Posted Date: 04/30/2003
|
04/30/2003 | |
Is it possible to cover the blank slots in the MP920 Controller Rack? Posted Date: 07/13/2004
|
07/13/2004 | |
Showing 601 to 620 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.