SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 961 to 980 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Can the MP2300 control a servo's position with a torque mode amplifier over MechatroLink? Posted Date: 07/25/2005
|
07/25/2005 | |
Can the motor brake output (/BK) on an EtherCAT SERVOPACK be controlled by the EtherCAT Master? Posted Date: 11/03/2017
|
11/03/2017 | |
Can the MotionWorks IEC Pro template project be used for most Compass applications? Posted Date: 05/21/2020
|
05/21/2020 | |
Can the LIO-01/-02/-06 for the MPiec Controller take a single-ended encoder input? Posted Date: 07/08/2013
|
07/08/2013 | |
Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? Posted Date: 04/28/2003
|
04/28/2003 | |
Can the LEGEND amplifier accept a 5VDC input to enable the motor? Posted Date: 10/31/2002
|
10/31/2002 | |
Can the LCD Operator be used for programming and maintenance of the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? Posted Date: 06/11/2014 |
06/11/2014 | |
Can the JP and JS commands do more than jump to a specified label? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the J7 Drive be used with a single-phase, 100V input? Posted Date: 11/28/2005
|
11/28/2005 | |
Can the GPD 515/G5 do closed loop speed control? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the GPD 506/P5 be programmed in other languages? Posted Date: 10/11/2004
|
10/11/2004 | |
Can the GA500’s standard keypad be remote mounted? Posted Date: 09/30/2019 |
09/30/2019 | |
Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. Posted Date: 10/26/2005
|
10/26/2005 | |
Can the EtherCAT module report a modulo value? Posted Date: 06/11/2018
|
06/11/2018 | |
Can the E7 keypad display cooling fan operating hours? (for maintenance purposes) Posted Date: 06/08/2007
|
06/08/2007 | |
Can the DriveWizard .PARMS files be viewed without running the DriveWizard program? Posted Date: 09/13/2012
|
09/13/2012 | |
Can the default forward direction of the linear motor be changed? Posted Date: 12/22/2011
|
12/22/2011 | |
Can the decimal or binary value of multiple inputs be read and compared? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? Posted Date: 03/02/2015
|
03/02/2015 | |
Showing 961 to 980 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.