SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 761 to 780 of 1,000 entries.
Question | Posted Date | |
---|---|---|
How is a MPiec controller configured to communicate with a MLX-200 robot controller? Posted Date: 02/26/2018
|
02/26/2018 | |
How is "Machine Cycle" used in MotionWorks IEC? Posted Date: 02/18/2009
|
02/18/2009 | |
How easy is it to use Compass on custom mechanisms? Posted Date: 02/09/2021
|
02/09/2021 | |
How do you change IP address in Compass? Posted Date: 05/21/2020
|
05/21/2020 | |
How do I use the "Toggle Boolean" feature of MotionWorks IEC Pro to simulate latched HMI pushbuttons? Posted Date: 03/12/2014
|
03/12/2014 | |
How do I transfer my MotionWorks IEC version 3 license if I do not have access to the Internet? Posted Date: 09/14/2015
|
09/14/2015 | |
How do I stop the Machine Operations functionality from being blocked? Posted Date: 03/06/2014
|
03/06/2014 | |
How do I start the repair process? Posted Date: 04/22/2014
|
04/22/2014 | |
How do I solve the problem where the Yaskawa EtherCAT drive runs a motor that has poor motion (jumps, hiccups, shudders, stutters, spontaneous vibrations, jerks, grinding, noisy, etc.) or sometimes I get A.A12 or A.A11? (0A11h, 0A12h) Posted Date: 02/08/2017
|
02/08/2017 | |
How do I see what configuration is in a SigmaLogic axis? Posted Date: 10/14/2014
|
10/14/2014 | |
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
How do I run a Yaskawa linear motor without hall sensors? Posted Date: 03/12/2024
|
03/12/2024 | |
How do I register the MotionWorks IEC software without internet access? Posted Date: 06/26/2013
|
06/26/2013 | |
How do I re-allocate a digital input on a DI-100 or DI-101? Posted Date: 10/03/2013
|
10/03/2013 | |
How do I prevent alarm A.E02 (also seen as 0E02h, 0E02, E02, E02h)? Posted Date: 01/05/2016
|
01/05/2016 | |
How do I get a 0-20mA signal out of the analog outputs? Posted Date: 02/28/2013
|
02/28/2013 | |
How do I enter the Run Command from the control circuit terminals? Posted Date: 11/28/2005
|
11/28/2005 | |
How do I cure the "Socket Communication Applet Unavailable" error? Posted Date: 06/21/2013
|
06/21/2013 | |
How do I create a User-Set scaling in the 1000 series drives? Posted Date: 02/28/2013
|
02/28/2013 | |
How do I create a Device ID in bacnet? Posted Date: 06/21/2013
|
06/21/2013 | |
Showing 761 to 780 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.