SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 641 to 660 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is it possible to add external regen resistors to the SGDG LEGEND amplifiers? Posted Date: 08/13/2002
|
08/13/2002 | |
Is it possible to add Compass screens to an HMI? If yes, could it be any HMI? Posted Date: 05/21/2020 |
05/21/2020 | |
Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products? Posted Date: 11/30/2010
|
11/30/2010 | |
Is it possible to access the Sigma-5 servo amplifier's I/O from an MPiec Series Controller? Posted Date: 12/05/2008
|
12/05/2008 | |
Is it possible for outputs of an NS600 indexer to activate inputs of another NS600 indexer unit? Posted Date: 10/17/2002
|
10/17/2002 | |
Is it possible for an SMC controller to do a PLS function? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible for an MP controller to ID the motor and amplifier connected via an SVB module? Posted Date: 08/19/2004
|
08/19/2004 | |
Is it possible for an MP920 CPU to communicate serially to several V7 inverters? Posted Date: 08/19/2004
|
08/19/2004 | |
Is it possible for an AC induction motor, driven by a Yaskawa V7 inverter to "follow" a Yaskawa Sigma II servo system using the Servopack's (SGDH) encoder output and the Inverter's "reference pulse" (RP) input? Posted Date: 04/11/2006
|
04/11/2006 | |
Is it possible create, import, and use a recipe table in an MP940 running MotionWorks+? Posted Date: 02/14/2006
|
02/14/2006 | |
Is it necessary to use the built-in web server with SigmaLogic? Posted Date: 10/29/2014
|
10/29/2014 | |
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? Posted Date: 06/04/2019
|
06/04/2019 | |
Is EtherCat available for Yaskawa Drives? Posted Date: 10/30/2012
|
10/30/2012 | |
Is DriveWorksEZ (DWEZ) available for the FP605? Posted Date: 04/07/2022 |
04/07/2022 | |
Is a serial converter required with Sigma Trac II? Posted Date: 08/23/2019
|
08/23/2019 | |
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
Is a remote keypad an option? Posted Date: 07/27/2007 |
07/27/2007 | |
Is Apogee/Metasys available for the Z1000 & Z1000 Bypass Posted Date: 09/12/2012
|
09/12/2012 | |
Is any 3rd party programming software needed for SigmaLogic? Posted Date: 09/15/2014
|
09/15/2014 | |
Is an Allen Bradley PLC required for SigmaLogic? Posted Date: 03/02/2015
|
03/02/2015 | |
Showing 641 to 660 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.