SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 226 to 300 of 1,000 entries.
Question | Posted Date | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
What is the difference between the "I" and "J" extended I/O options for the SMC-2000? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is the difference between STN and TFT on an LCD HMI? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is the difference between MODBUS and Memobus? Posted Date: 04/26/2001
|
04/26/2001 | |||||||||||
What is the difference between Manual Mode and Auto Mode on the Single Phase Converter? Posted Date: 09/18/2017
|
09/18/2017 | |||||||||||
What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? Posted Date: 06/25/2014
|
06/25/2014 | |||||||||||
What is the difference between a YS-13 and YS-15 cable? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is the DeviceNet Network current draw from an NS300 Slave? Posted Date: 08/16/2001
|
08/16/2001 | |||||||||||
What is the design life of the GA500? Posted Date: 09/26/2019
|
09/26/2019 | |||||||||||
What is the design life of the FP605? Posted Date: 04/12/2022
|
04/12/2022 | |||||||||||
What is the current requirement of the 24VDC control power supply for 400V Sigma II amplifiers? Posted Date: 01/03/2002
|
01/03/2002 | |||||||||||
What is the current rating for the Run and Fault output contacts on a GPD 515/G5? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is the correct procedure to write parameters PnCA0 to PnCA7 with SigmaWin's Write Parameters function? Posted Date: 07/07/2017
|
07/07/2017 | |||||||||||
What is the connectable min. resistance value for F7 drives? Posted Date: 01/24/2014 |
01/24/2014 | |||||||||||
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |||||||||||
What is the cause of error code "Error in Native Code Generation" when attempting to compile a MotionWorks IEC program? Posted Date: 10/08/2015
|
10/08/2015 | |||||||||||
What is the cause of error 440C 1003 (Unable to add axes group to groupIODriver. Check the validity of the handle.)? Posted Date: 12/11/2017
|
12/11/2017 | |||||||||||
What is the cause of an A.CC Alarm? Posted Date: 08/27/2004
|
08/27/2004 | |||||||||||
What is the brake power supply tolerance for brake motors? Posted Date: 03/08/2016
|
03/08/2016 | |||||||||||
What is the best way to correctly use the RETURN instruction? We had some issues in some cases when the Functions blocks get stuck, or needs an additional trigger. Posted Date: 10/06/2011
|
10/06/2011 | |||||||||||
What is the best method to convert a STRING into a BYTE array and vice versa? Why is this conversion useful? Posted Date: 04/22/2014
|
04/22/2014 | |||||||||||
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? Posted Date: 06/18/2013
|
06/18/2013 | |||||||||||
What is the basic technique for manually tuning a Sigma-5 system with high inertia? Posted Date: 03/06/2014
|
03/06/2014 | |||||||||||
What is the approximate maximum number of times the Sigma II Series flash ROM can be written? Posted Date: 02/14/2006
|
02/14/2006 | |||||||||||
What is the ambient temperature derating (L8-12 setting)? Posted Date: 01/22/2007
|
01/22/2007 | |||||||||||
What is the air gap requirement for Yaskawa's Linear Motors? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is SPi fault displayed? Posted Date: 04/21/2014
|
04/21/2014 | |||||||||||
What is speed feedback compensation and when should it be used? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is RoHS? Posted Date: 08/19/2015
|
08/19/2015 | |||||||||||
What is required to start and stop the GPD515/G5 from the digital operator? Posted Date: 06/08/2007
|
06/08/2007 | |||||||||||
What is required to replace the digital operator on the V7 NEMA 4 drive? What is the replacement part number? Posted Date: 05/07/2015
|
05/07/2015 | |||||||||||
What is involved with converting from "Relay Type" extended I/O ("I" option) to Solid State I/O ("J" Option) on an SMC-2000? Posted Date: 04/01/2009
|
04/01/2009 | |||||||||||
What is EN954-1 Safety Category 3? Posted Date: 07/27/2007 |
07/27/2007 | |||||||||||
What is EN61800-5-1 and TUV? Posted Date: 01/04/2011
|
01/04/2011 | |||||||||||
What is DriveWizard Mobile, and what products does it support? Posted Date: 06/19/2022
|
06/19/2022 | |||||||||||
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |||||||||||
What is a typical cause of error code 4630 when using MC_TouchProbe? Posted Date: 04/02/2016
|
04/02/2016 | |||||||||||
What is an SVA module? Posted Date: 06/25/2013
|
06/25/2013 | |||||||||||
What is an SSFDC Memory Card? Posted Date: 06/24/2013
|
06/24/2013 | |||||||||||
What is Analog Resistive Touch Screen Technology? Posted Date: 12/21/2011
|
12/21/2011 | |||||||||||
What is an A.F50 Alarm? Posted Date: 03/03/2015
|
03/03/2015 | |||||||||||
What is an A.E7 alarm and how is it cleared? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is an A.E5 alarm? Posted Date: 01/22/2002
|
01/22/2002 | |||||||||||
What is an A.9F alarm? Posted Date: 09/12/2000
|
09/12/2000 | |||||||||||
What is an A.09 alarm? Posted Date: 12/22/2011
|
12/22/2011 | |||||||||||
What is a "Multi-Function Digital Input"? Posted Date: 09/13/2012
|
09/13/2012 | |||||||||||
What is a "DWG" (drawing)? Posted Date: 05/02/2001
|
05/02/2001 | |||||||||||
What is 2-Wire Control and 3-Wire Control? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What is +P common Posted Date: 02/13/2013
|
02/13/2013 | |||||||||||
What information is available for implementing PLCopen "Function Blocks for Motion Control" in the MP2000 series products? Posted Date: 07/24/2013
|
07/24/2013 | |||||||||||
What improvements have been made in BACnet communication? Posted Date: 05/14/2020
|
05/14/2020 | |||||||||||
What impedance is the output reactor option? Posted Date: 05/13/2021
|
05/13/2021 | |||||||||||
What if an MP2300 module needs to be replaced? Is the module configuration stored in the main CPU? Posted Date: 12/19/2006
|
12/19/2006 | |||||||||||
What I/O cable options exist for the NS600? Posted Date: 07/18/2014
|
07/18/2014 | |||||||||||
What I/O cable options are there for the NS500? Posted Date: 09/21/2004
|
09/21/2004 | |||||||||||
What I/O cable options are there for the NS300? Posted Date: 09/21/2004
|
09/21/2004 | |||||||||||
What I/O cable options are there for the MP940? Posted Date: 11/29/2004
|
11/29/2004 | |||||||||||
What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? Posted Date: 11/28/2005
|
11/28/2005 | |||||||||||
What happens if the STOP button on the Digital Operator is pressed, while the drive is being controlled remotely by START/STOP circuitry connected to the drives I/O terminal block? Can the drive be restarted locally? Posted Date: 06/07/2007
|
06/07/2007 | |||||||||||
What happens if a forward command and a reverse command are closed on the terminal block at the same time? Posted Date: 11/28/2005
|
11/28/2005 | |||||||||||
What features does the Junma SERVOPACK have compared with other SERVOPACKS? Posted Date: 08/15/2011
|
08/15/2011 | |||||||||||
What external keypad kit options are available for the FP605? Posted Date: 04/04/2022
|
04/04/2022 | |||||||||||
What environments are suitable for the HV600 drives? Posted Date: 09/03/2019
|
09/03/2019 | |||||||||||
What environments are suitable for the FP605? Posted Date: 03/29/2022
|
03/29/2022 | |||||||||||
What energizes (closes) and de-energizes (reopens) the "estop" relay in LEGEND-MC (SMC-3010)? Posted Date: 07/13/2004
|
07/13/2004 | |||||||||||
What enclosure types are available for the V1000? Posted Date: 07/27/2007 |
07/27/2007 | |||||||||||
What enclosure types are available for the R1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||
What enclosure types are available for the FP605 configured packages? Posted Date: 02/17/2023
|
02/17/2023 | |||||||||||
What enclosure types are available for the FP605 bypass packages? Posted Date: 02/17/2023 |
02/17/2023 | |||||||||||
What enclosure types are available for the D1000? Posted Date: 07/15/2015
|
07/15/2015 | |||||||||||
What DriveWizard program does it use, and is it backwards compatible with E7? Posted Date: 09/13/2012
|
09/13/2012 | |||||||||||
What do I need to Start Up a SigmaLogic motion axis? Posted Date: 09/12/2014
|
09/12/2014 | |||||||||||
What do I do when I receive a "Selected collating sequence not supported by the operating system" error when running DriveWizard 6.2? Posted Date: 09/13/2012
|
09/13/2012 | |||||||||||
What do I do in the case of freight damage? Posted Date: 04/22/2014
|
04/22/2014 | |||||||||||
What do I do if I am having problems connecting to the A1000 USB port? Posted Date: 09/27/2011
|
09/27/2011 | |||||||||||
What does the “E2005 the field offset exceeds the limit” compile error mean? Posted Date: 01/30/2020
|
01/30/2020 | |||||||||||
Showing 226 to 300 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.