SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
2D Drawings
Showing 21 to 34 of 34 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A11, Rated Torque: 200Nm, Flange: C-Face, load side ADP0311468 101KB 194KBRev Date:02/02/2004 |
101KB
194KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B11, Rated Torque: 16Nm, Flange: C-Face, Non-load side ADP0311715 172KB 120KBRev Date:05/26/2005 |
172KB
120KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B11, Rated Torque: 35Nm, Flange: C-Face, Non-load side ADP0311716 121KB 173KBRev Date:05/26/2005 |
121KB
173KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A31, Rated Torque: 80Nm, 360mm Motor Diameter, Flange: C-Face, Non-load side ADP0312046 115KB 199KBRev Date:06/14/2004 |
115KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A31, Rated Torque: 45Nm, Flange: C-Face, Non-load side ADP0312167 231KB 116KBRev Date:06/14/2004 |
231KB
116KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A31, Rated Torque: 80Nm, 280mm Motor Diameter, Flange: C-Face, Non-load side ADP0312168 117KB 234KBRev Date:06/14/2004 |
117KB
234KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A31, Rated Torque: 110Nm, Flange: C-Face, Non-load side ADP0312169 235KB 117KBRev Date:06/14/2004 |
235KB
117KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A31, Rated Torque: 150Nm, Flange: C-Face, Non-load side ADP0312170 113KB 199KBRev Date:06/14/2004 |
113KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A31, Rated Torque: 200Nm, Flange: C-Face, Non-load side ADP0312171 199KB 114KBRev Date:06/14/2004 |
199KB
114KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B41, Rated Torque: 16Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312488 122KB 193KBRev Date:09/03/2004 |
122KB
193KB |
09/03/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B41, Rated Torque: 35Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312489 194KB 122KBRev Date:09/03/2004 |
194KB
122KB |
09/03/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C11, Rated Torque: 2Nm, Flange: C-Face, Non-load side ADP0350774 193KB 116KBRev Date:12/20/2007 |
193KB
116KB |
12/20/2007 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C11, Rated Torque 5Nm, Flange: C-Face, Non-load side ADP0350775 94KB 195KBRev Date:07/17/2008 |
94KB
195KB |
07/17/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C11, Rated Torque: 7Nm, Flange: C-Face, Non-load side ADP0350776 196KB 117KBRev Date:06/13/2008 |
196KB
117KB |
06/13/2008 | |
Showing 21 to 34 of 34 entries.