SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A11, Rated Torque: 200Nm, Flange: C-Face, load side ADP0311468 101KB 194KBRev Date:02/02/2004 |
101KB
194KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B11, Rated Torque: 16Nm, Flange: C-Face, Non-load side ADP0311715 172KB 120KBRev Date:05/26/2005 |
172KB
120KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B11, Rated Torque: 35Nm, Flange: C-Face, Non-load side ADP0311716 121KB 173KBRev Date:05/26/2005 |
121KB
173KB |
05/26/2005 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A31, Rated Torque: 80Nm, 360mm Motor Diameter, Flange: C-Face, Non-load side ADP0312046 115KB 199KBRev Date:06/14/2004 |
115KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A31, Rated Torque: 45Nm, Flange: C-Face, Non-load side ADP0312167 231KB 116KBRev Date:06/14/2004 |
231KB
116KB |
06/14/2004 | |