SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B41, Rated Torque: 35Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312489 194KB 122KBRev Date:09/03/2004 |
194KB
122KB |
09/03/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C11, Rated Torque: 2Nm, Flange: C-Face, Non-load side ADP0350774 193KB 116KBRev Date:12/20/2007 |
193KB
116KB |
12/20/2007 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C11, Rated Torque 5Nm, Flange: C-Face, Non-load side ADP0350775 94KB 195KBRev Date:07/17/2008 |
94KB
195KB |
07/17/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C11, Rated Torque: 7Nm, Flange: C-Face, Non-load side ADP0350776 196KB 117KBRev Date:06/13/2008 |
196KB
117KB |
06/13/2008 | |