SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line is designed for direct drive applications where the load is directly attached to the motor surface. Pre-tapped mounting holes and a hollow-through shaft permit a variety of machine designs. This direct drive motor has substantial load carrying bearings, low speed windings, and 1,048,576 ppr absolute encoders. 200 volt windings are available with maximum speeds up to 500 rpm. There are 17 sizes available with up to 5,310 lb-in (600 Nm) of peak torque.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A31, Rated Torque: 80Nm, 280mm Motor Diameter, Flange: C-Face, Non-load side ADP0312168 117KB 234KBRev Date:06/14/2004 |
117KB
234KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A31, Rated Torque: 110Nm, Flange: C-Face, Non-load side ADP0312169 235KB 117KBRev Date:06/14/2004 |
235KB
117KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A31, Rated Torque: 150Nm, Flange: C-Face, Non-load side ADP0312170 113KB 199KBRev Date:06/14/2004 |
113KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A31, Rated Torque: 200Nm, Flange: C-Face, Non-load side ADP0312171 199KB 114KBRev Date:06/14/2004 |
199KB
114KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B41, Rated Torque: 16Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312488 122KB 193KBRev Date:09/03/2004 |
122KB
193KB |
09/03/2004 | |