SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 3R8, 5R5, 7R6; zzz = 100, 200, 201) 900-048-850 1.9MB 283KB 653KBRev Date:07/10/2009 |
1.9MB
283KB 653KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A00y000zzz (xxx = 120; y = 0, 8; zzz = 100, 200, 201) 900-048-851 2.2MB 326KB 792KBRev Date:07/10/2009 |
2.2MB
326KB 792KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 180, 200; zzz = 200, 201) and SGDV120AExA00800020x (x = 0 or 1) 900-048-852 928KB 2.3MB 332KBRev Date:07/10/2009 |
928KB
2.3MB 332KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 330; zzz = 100, 200, 201) 900-048-854 1.4MB 432KBRev Date:07/10/2009 |
1.4MB
432KB |
07/10/2009 | |
CAD Drawing: Sigma-5 Servo Amplifier with Options (EtherCAT, Full Closed Loop, Indexer): SGDVxxxAE1A000000zzz (xxx = 470, 550; zzz = 100, 200, 201) 900-048-855 1.6MB 902KB 271KBRev Date:07/10/2009 |
1.6MB
902KB 271KB |
07/10/2009 | |