SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters? Posted Date: 03/17/2016
|
03/17/2016 | |
|
Why is the SGMVV motor's cooling fan stopped after only a few minutes of running? Posted Date: 08/20/2013
|
08/20/2013 | |
|
Why do the ethercat objects Homing Speeds (object 6099h) and Homing Acceleration (609Ah) affect the final position when homing is completed? Posted Date: 06/21/2016
|
06/21/2016 | |
|
Why does the SGDV not recognize the functional safety module attached to the SERVOPACK? Posted Date: 03/02/2015
|
03/02/2015 | |
|
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
|
Why doesn’t the EtherCAT SERVOPACK retain Pn20E and Pn210? Posted Date: 02/01/2017
|
02/01/2017 | |
|
Why does my EtherCAT Master report incorrect feedback position from a Sigma-7 SERVOPACK / servomotor? Posted Date: 05/03/2017
|
05/03/2017 | |
|
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
|
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? Posted Date: 06/09/2023
|
06/09/2023 | |
|
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
|
What options are available to stop the motor using EtherCAT commands? Posted Date: 12/22/2015
|
12/22/2015 | |
|
What options are available to limit torque on the SGDV CANopen over EtherCAT SERVOPACK? Posted Date: 07/15/2015
|
07/15/2015 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? Posted Date: 10/18/2010
|
10/18/2010 | |
|
What is the correct procedure to write parameters PnCA0 to PnCA7 with SigmaWin's Write Parameters function? Posted Date: 07/07/2017
|
07/07/2017 | |
|
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
|
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? Posted Date: 06/18/2013
|
06/18/2013 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What is an A.F50 Alarm? Posted Date: 03/03/2015
|
03/03/2015 | |
|
What could cause motion commands sent to an EtherCAT axis to be executed by a different axis than intended? Posted Date: 03/07/2014
|
03/07/2014 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























