SGDV EtherCAT
Breadcrumb
Navigation Menu
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB

10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivered the highest performance in the industry due to its unmatched frequency response, reduced settling times, and more precise control. In addition, it provided a faster setup, simpler tuning, and vibration suppression. With a wide range of models and options too, it could match your individual application requirements.
The SGDV EtherCAT is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
Advanced Safety
SGDV EtherCAT - Options
the functions of the Sigma-5 SERVOPACK, providing the functionality necessary to handle the different safe machine states required in your application.
- The Safe Torque Off (STO) function is integrated into the standard SERVOPACK.
- Additional functions Safe Stop 1 (SS1), Safe Stop 2 (SS2), and Safely Limited Speed (SLS) can be accessed by choosing the advanced safety option.
The Sigma-5 SERVOPACKs are certified by TUV SUD and comply with the following safety standards:
| Description | Standard | Performance |
|---|---|---|
| Safety Integrity Level | IEC 61508 | SIL 2 |
| IEC 62061 | SILCL2 | |
| Category | EN954-1 | Category 2 |
| Performance Level | EN ISO 13849-1 | PI-D |
| Stop Functions | IEC 60204-1 | Stop Category 0/1/2 |
| Functional Safety | IEC 61800-5-2 | STO/SS1/SS2/SLS |


























