SGDV EtherCAT
Breadcrumb
Navigation Menu
Products
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SBK-U-VBA-xx Terminal Block SM-SBK-U-VBA-xx.TB 3.5MB 3.5MB 3.5MBRev Date:03/09/2017
|
3.5MB
3.5MB 3.5MB |
03/09/2017 | |
Solid Model: Dynamic Brake Unit: JUSP-DB04-E SOLID-JUSP-DB04-E 1.7MBRev Date:07/31/2013
|
1.7MB
|
07/31/2013 | |
Solid Model: Dynamic Brake Unit: JUSP-DB06-E SOLID-JUSP-DB06-E 1.6MBRev Date:07/31/2013
|
1.6MB
|
07/31/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA14-E SOLID-JUSP-RA14-E 2.0MBRev Date:07/26/2013
|
2.0MB
|
07/26/2013 | |
Solid Model: Regenerative Resistor: JUSP-RA16-E SOLID-JUSP-RA16-E 2.5MBRev Date:07/31/2013
|
2.5MB
|
07/31/2013 | |
Node: dxpprd02:8080