SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGDV-260D1_A Sigma-5 Amplifier: 400V, 7.5kW, MECHATROLINK-II Reference Type SOLID-SGDV-260D1_A 6.1MBRev Date:06/22/2011 |
6.1MB
|
06/22/2011 | |
Solid Model: SGDV-280D1_A Sigma-5 Amplifier: 400V, 11kW, MECHATROLINK-II Reference Type SOLID-SGDV-280D1_A 6.4MBRev Date:06/22/2011 |
6.4MB
|
06/22/2011 | |
Solid Model: SGDV-2R1F1_A Sigma-5 Amplifier: 100V, 200W, MECHATROLINK-II Reference Type SOLID-SGDV-2R1F1_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |
Solid Model: SGDV-2R8A1_A Sigma-5 Amplifier: 200V, 400W, MECHATROLINK-II Reference Type SOLID-SGDV-2R8A1_A 4.2MBRev Date:11/12/2008 |
4.2MB
|
11/12/2008 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-2R8A11B002000 200V SOLID-SGDV-2R8A11B002000 4.2MBRev Date:08/10/2017 |
4.2MB
|
08/10/2017 | |