SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servo Amplifier SGDV-5R5A11A002000 200V SOLID-SGDV-5R5A11A002000 4.2MBRev Date:08/10/2017 |
4.2MB
|
08/10/2017 | |
Solid Model: SGDV-780A1_A Sigma-5 Amplifier: 200V, 15kW, MECHATROLINK-II Reference Type SOLID-SGDV-780A1_A 7.0MBRev Date:06/22/2011
|
7.0MB
|
06/22/2011 | |
Solid Model: SGDV-7R6A1_A Sigma-5 Amplifier: 200V, 1.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-7R6A1_A 4.3MBRev Date:11/12/2008 |
4.3MB
|
11/12/2008 | |
Solid Model: SGDV-8R4D1_A Sigma-5 Amplifier: 400V, 2.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-8R4D1_A 5.6MBRev Date:11/12/2008 |
5.6MB
|
11/12/2008 | |
Solid Model: Sigma-5 Servo Converter: SGDV-COA5EDA002000 SOLID-SGDV-COA5EDA000000 5.7MBRev Date:07/26/2013
|
5.7MB
|
07/26/2013 | |