SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGDV-R70A1_A Sigma-5 Amplifier: 200V, 50W, MECHATROLINK-II Reference Type SOLID-SGDV-R70A1_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |
Solid Model: Sigma-5 Servo Amplifier SGDV-R70A11B002000 200V SOLID-SGDV-R70A11B002000 4.0MBRev Date:08/10/2017 |
4.0MB
|
08/10/2017 | |
Solid Model: SGDV-R70F1_A Sigma-5 Amplifier: 100V, 50W, MECHATROLINK-II Reference Type SOLID-SGDV-R70F1_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |
Solid Model: SGDV-R90A1_A Sigma-5 Amplifier: 200V, 100W, MECHATROLINK-II Reference Type SOLID-SGDV-R90A1_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |
Solid Model: SGDV-R90F1_A Sigma-5 Amplifier: 100V, 100W, MECHATROLINK-II Reference Type SOLID-SGDV-R90F1_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |