SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGDV-2R8F1_A Sigma-5 Amplifier: 100V, 400W, MECHATROLINK-II Reference Type SOLID-SGDV-2R8F1_A 4.1MBRev Date:11/12/2008 |
4.1MB
|
11/12/2008 | |
Solid Model: SGDV-330A1_A Sigma-5 Amplifier: 200V, 5.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-330A1_A 2.8MBRev Date:11/12/2008 |
2.8MB
|
11/12/2008 | |
Solid Model: SGDV-370D1_A Sigma-5 Amplifier: 400V, 15kW, MECHATROLINK-II Reference Type SOLID-SGDV-370D1_A 6.4MBRev Date:06/22/2011 |
6.4MB
|
06/22/2011 | |
Solid Model: SGDV-3R5D1_A Sigma-5 Amplifier: 400V, 1.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-3R5D1_A 4.8MBRev Date:11/12/2008 |
4.8MB
|
11/12/2008 | |
Solid Model: SGDV-3R8A1_A Sigma-5 Amplifier: 200V, 500W, MECHATROLINK-II Reference Type SOLID-SGDV-3R8A1_A 4.3MBRev Date:11/12/2008 |
4.3MB
|
11/12/2008 | |