SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: SGDV-470A1_A Sigma-5 Amplifier: 200V, 6.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-470A1_A 5.9MBRev Date:04/05/2012 |
5.9MB
|
04/05/2012 | |
Solid Model: SGDV-550A1_A Sigma-5 Amplifier: 200V, 7.5kW, MECHATROLINK-II Reference Type SOLID-SGDV-550A1_A 5.9MBRev Date:04/05/2012 |
5.9MB
|
04/05/2012 | |
Solid Model: SGDV-590A1_A Sigma-5 Amplifier: 200V, 11kW, MECHATROLINK-II Reference Type SOLID-SGDV-590A1_A 6.7MBRev Date:06/22/2011
|
6.7MB
|
06/22/2011 | |
Solid Model: SGDV-5R4D1_A Sigma-5 Amplifier: 400V, 1.5kW, MECHATROLINK-II Reference Type SOLID-SGDV-5R4D1_A 4.8MBRev Date:11/12/2008 |
4.8MB
|
11/12/2008 | |
Solid Model: SGDV-5R5A1_A Sigma-5 Amplifier: 200V, 750W, MECHATROLINK-II Reference Type SOLID-SGDV-5R5A1_A 4.3MBRev Date:11/12/2008 |
4.3MB
|
11/12/2008 | |