SGDV MECHATROLINK-II
Breadcrumb
Navigation Menu
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II
SGDV MECHATROLINK-II - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 Mechatrolink II servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
3D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: Sigma-5 Servo Amplifier SGDV-120D11A002000001, SGDV-8R4D11A002000001 400V SOLID-SGDV-120D1.8R4D1-1A002000001 6.6MBRev Date:08/10/2017 |
6.6MB
|
08/10/2017 | |
Solid Model: SIigma-5 Servo Amplifier SGDV-120D11A002000010, SGDV-8R4D11A002000010 400V SOLID-SGDV-120D1.8R4D1-1A002000010 6.7MBRev Date:08/10/2017 |
6.7MB
|
08/10/2017 | |
Solid Model: Sigma-5 Servo Inverter: SGDV-131J11A002000 SOLID-SGDV-131J11A000000 7.7MBRev Date:07/26/2013
|
7.7MB
|
07/26/2013 | |
Solid Model: SGDV-170D1_A Sigma-5 Amplifier: 400V, 5.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-170D1_A 4.4MBRev Date:11/12/2008 |
4.4MB
|
11/12/2008 | |
Solid Model: SGDV-180A1_A Sigma-5 Amplifier: 200V, 2.0kW, MECHATROLINK-II Reference Type SOLID-SGDV-180A1_A 4.5MBRev Date:11/12/2008 |
4.5MB
|
11/12/2008 | |