SGDV SigmaLogic
Breadcrumb
Navigation Menu
SGDV SigmaLogic
SGDV SigmaLogic
SGDV SigmaLogic - YAIMOB
SGDV SigmaLogic
The SGDV SigmaLogic is a SERVOPACK with included Add On Instructions (AOIs) for the Rockwell ControlLogix and CompactLogix PLCs, no other programming software is required.
See our SigmaLogic Quick Start Video playlist on Youtube!
TemplateWeb
FAQs
Showing 1 to 48 of 48 entries.
Question | Posted Date | |
---|---|---|
Will non-Renishaw or non-Heidenhain encoders work with Yaskawa serial converters? Posted Date: 03/17/2016
|
03/17/2016 | |
Why is the SGMVV motor's cooling fan stopped after only a few minutes of running? Posted Date: 08/20/2013
|
08/20/2013 | |
Why is a reboot required after sending an Axis Configuration from LogicWorks to a SigmaLogic axis? Posted Date: 09/12/2014
|
09/12/2014 | |
Why does the SigmaLogic controller sometimes reboot twice? Posted Date: 09/15/2014
|
09/15/2014 | |
Why does the SGDV not recognize the functional safety module attached to the SERVOPACK? Posted Date: 03/02/2015
|
03/02/2015 | |
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
Which motor products are supported with the SigmaLogic SERVOPACK? Posted Date: 10/29/2014
|
10/29/2014 | |
Which I-O is supported with SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
Which Allen Bradley PLCs can be used with SigmaLogic? Posted Date: 03/02/2015
|
03/02/2015 | |
Which accessories are available to order for SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
Where can Error Code Descriptions be found for SigmaLogic? Posted Date: 10/20/2014
|
10/20/2014 | |
Where are the help files located for SigmaLogic, LogicWorks and Add-on Instructions (AOI)? Posted Date: 10/09/2014
|
10/09/2014 | |
What voltage levels will cause an overvoltage or undervoltage alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
What is the proper sequence to reset a SigmaLogic Alarm? Posted Date: 03/08/2016
|
03/08/2016 | |
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? Posted Date: 10/18/2010
|
10/18/2010 | |
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
What is the battery current draw of the absolute encoder of the Sigma-5 motors with and without control power? Posted Date: 06/18/2013
|
06/18/2013 | |
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
What is an A.F50 Alarm? Posted Date: 03/03/2015
|
03/03/2015 | |
What do I need to Start Up a SigmaLogic motion axis? Posted Date: 09/12/2014
|
09/12/2014 | |
What causes ‘CPU Status: Stopped’ and how can it be fixed? Posted Date: 09/12/2014
|
09/12/2014 | |
What causes FLT_BSY output to come on at a SigmaLogic AOI block? Posted Date: 09/15/2014
|
09/15/2014 | |
What are some tips for operating a single load with multiple servo motors? Posted Date: 03/12/2014
|
03/12/2014 | |
What are some of the potential causes of the A.E72 alarm? Posted Date: 02/06/2009
|
02/06/2009 | |
What Add-On Instructions are available with SigmaLogic? Posted Date: 10/29/2014
|
10/29/2014 | |
Sometimes my machine power-up position is incorrect even though I have an absolute encoder on the motor. What is causing this issue? Posted Date: 05/19/2015
|
05/19/2015 | |
Is there more information available on installing the SigmaWin+ USB driver for Sigma-5 amplifiers? Posted Date: 06/03/2014
|
06/03/2014 | |
Is there information available file types / extensions associated with Yaskawa motion software products? Posted Date: 05/19/2017
|
05/19/2017 | |
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
Is it necessary to use the built-in web server with SigmaLogic? Posted Date: 10/29/2014
|
10/29/2014 | |
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? Posted Date: 06/04/2019
|
06/04/2019 | |
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
Is any 3rd party programming software needed for SigmaLogic? Posted Date: 09/15/2014
|
09/15/2014 | |
Is an Allen Bradley PLC required for SigmaLogic? Posted Date: 03/02/2015
|
03/02/2015 | |
Is a drawing of part number JUSP-TA50PG-E available? Posted Date: 01/05/2016
|
01/05/2016 | |
In SigmaWin+ Trace what is the difference between Position Error and Position Amplifier Error? Posted Date: 11/30/2010
|
11/30/2010 | |
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? Posted Date: 05/23/2018
|
05/23/2018 | |
How many indexing steps can you make with SigmaLogic and LogicWorks? Posted Date: 09/15/2014 |
09/15/2014 | |
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
How is the Sequence Table Executed on SigmaLogic? Posted Date: 03/02/2015
|
03/02/2015 | |
How do I see what configuration is in a SigmaLogic axis? Posted Date: 10/14/2014
|
10/14/2014 | |
How do I run a Yaskawa linear motor without hall sensors? Posted Date: 03/12/2024
|
03/12/2024 | |
How can one read the actual position error larger than 16384 using SigmaWin+? Posted Date: 03/06/2014
|
03/06/2014 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? Posted Date: 04/15/2015
|
04/15/2015 | |
Does the Sigma-5 have a function to reduce position dither when holding position? Posted Date: 07/01/2009
|
07/01/2009 | |
Can the CN-8 Jumper plug from the SGDV SERVOPACK be used to bypass the CN-21 or CN-22 advanced safety module input? Posted Date: 03/02/2015
|
03/02/2015 | |
Can an SGMJV-08A motor be driven by SGDV-2R8F 100V drive? Posted Date: 03/03/2015
|
03/03/2015 | |
Showing 1 to 48 of 48 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.