SGD7S Analog
Breadcrumb
Navigation Menu
SGD7S Analog
SGD7S Analog
SGD7S Analog - YAIMOB
Analog Control with Advanced Features
A Yaskawa SGD7S SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-7 servo amplifier. A frequency response of 3.1 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Renishaw RESOLUTE encoder start up procedure AN.MTN.08 454KBRev Date:06/21/2019
|
454KB
|
06/21/2019 | |
RSF Elektronik AK MC 15Y Set-up Guide AN.MTN.14 598KBRev Date:06/24/2019
|
598KB
|
06/24/2019 | |
Mitutoyo ST1300 Set-up Guide AN.MTN.15 594KBRev Date:06/24/2019
|
594KB
|
06/24/2019 | |
Fagor Absolute Encoder Set-up Guide AN.MTN.16 579KBRev Date:06/10/2020
|
579KB
|
06/10/2020 | |
Magnescale PQ11 Set-up Guide AN.MTN.17 601KBRev Date:06/24/2019
|
601KB
|
06/24/2019 | |
Servomotor Brake Control Overview AN.SIGMA.01 773KBRev Date:02/22/2024
|
773KB
|
02/22/2024 | |
Fully Closed Loop Setup Using a SigmaLink Linear Encoder AN.SIGMA-7.03 344KBRev Date:09/10/2019
|
344KB
|
09/10/2019 | |