L1000E Drive
Breadcrumb
Navigation Menu
Products
L1000E Drive
L1000E Drive
L1000E - YAIMOB
5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Mechanical-2D
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 11 to 11 of 11 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensional Drawing: L1000E (Latin American Market), Frame Size 9, IP00 Enclosure DD.L1KE.FR9.IP00 1.2MB 726KBRev Date:03/21/2014 |
1.2MB
726KB |
03/21/2014 | |
Showing 11 to 11 of 11 entries.
Node: dxpprd01:8080