E7S Slim Configured
Breadcrumb
Navigation Menu
E7S Slim Configured
E7S Slim Configured
E7S Slim Configured Drive - YAI

1-100 HP
The E7S Slim Configured drive provided an E7 in a NEMA 1 enclosure included as standard an input disconnect, with space for several commonly used options, such as reactors, input filters, circuit breakers, etc. The versatile slim enclosure met the space requirements of end users and OEMs, yet had the flexibility to meet the varying requirements of specifying engineers and HVAC designers.
TemplateWeb
FAQs
Showing 1 to 20 of 33 entries.
| Question | Posted Date | |
|---|---|---|
|
When replacing the motor for the application and the heat sink cooling fans. How do I reset Cumulative Motor Operation Time U1-13 and Heat Sink Cooling Fan Operation Time U1-40? Posted Date: 09/16/2013
|
09/16/2013 | |
|
UV3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
UV2 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
UV1 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
UL3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? Posted Date: 06/12/2014
|
06/12/2014 | |
|
RR -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
RH -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
PF -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
OV -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
OPR - Fault Code Description Posted Date: 02/17/2016
|
02/17/2016 | |
|
OL3 -- Fault Code Description Posted Date: 06/21/2010
|
06/21/2010 | |
|
OH4 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
OH3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
|
GF -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
FBL -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
EF7 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
EF6 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
|
EF5 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
Showing 1 to 20 of 33 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























