FP605 Enclosed Bypass
Breadcrumb
Navigation Menu
FP605 Enclosed Bypass
FP605 Enclosed Bypass
FP605 Enclosed Bypass - YAI

1 HP to 250 HP Bypass Packages
The FP605 bypass packages provide a FP605 with intelligent bypass in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The FP605 bypass package is designed for tough industrial environments. It is rugged and reliable with space for several commonly used options, such as reactors and circuit breakers.
TemplateWeb
Electrical
FP605 Enclosed Bypass - Drawings
UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V
208V UL Type 1 Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6B1D004
|
1
|
4.6
|
|
|
F6B1D007
|
2
|
7.5
|
|
|
F6B1D010
|
3
|
10.6
|
|
|
F6B1D016
|
5
|
16.7
|
|
|
F6B1D024
|
7.5
|
24.2
|
|
|
F6B1D030
|
10
|
30.8
|
|
|
F6B1D046
|
15
|
46.2
|
|
|
F6B1D059
|
20
|
59.4
|
|
|
F6B1D074
|
25
|
74.8
|
|
|
F6B1D088
|
30
|
88
|
|
|
F6B1D114
|
40
|
114
|
|
|
F6B1D143
|
50
|
143
|
|
|
F6B1D169
|
60
|
169
|
|
|
F6B1D211
|
75
|
211
|
|
|
F6B1D273
|
100
|
273
|
|
240V UL Type 1 Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6B1A004
|
1
|
4.2
|
|
|
F6B1A006
|
2
|
6.8
|
|
|
F6B1A009
|
3
|
9.6
|
|
|
F6B1A015
|
5
|
15.2
|
|
|
F6B1A022
|
7.5
|
22
|
|
|
F6B1A028
|
10
|
28
|
|
|
F6B1A042
|
15
|
42
|
|
|
F6B1A054
|
20
|
54
|
|
|
F6B1A068
|
25
|
68
|
|
|
F6B1A080
|
30
|
80
|
|
|
F6B1A104
|
40
|
104
|
|
|
F6B1A130
|
50
|
130
|
|
|
F6B1A154
|
60
|
154
|
|
|
F6B1A192
|
75
|
192
|
|
|
F6B1A248
|
100
|
248
|
|
480V UL Type 1 Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6B1B002
|
1
|
2.1
|
|
|
F6B1B003
|
2
|
3.4
|
|
|
F6B1B004
|
3
|
4.8
|
|
|
F6B1B007
|
5
|
7.6
|
|
|
F6B1B011
|
7.5
|
11
|
|
|
F6B1B014
|
10
|
14
|
|
|
F6B1B021
|
15
|
21
|
|
|
F6B1B027
|
20
|
27
|
|
|
F6B1B034
|
25
|
34
|
|
|
F6B1B040
|
30
|
40
|
|
|
F6B1B052
|
40
|
52
|
|
|
F6B1B065
|
50
|
65
|
|
|
F6B1B077
|
60
|
77
|
|
|
F6B1B096
|
75
|
96
|
|
|
F6B1B124
|
100
|
124
|
|
|
F6B1B156
|
125
|
156
|
|
|
F6B1B180
|
150
|
180
|
|
|
F6B1B240
|
200
|
240
|
|
|
F6B1B302
|
250
|
302
|
|
208V UL Type 12 Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6B2D004
|
1
|
4.6
|
|
|
F6B2D007
|
2
|
7.5
|
|
|
F6B2D010
|
3
|
10.6
|
|
|
F6B2D016
|
5
|
16.7
|
|
|
F6B2D024
|
7.5
|
24.2
|
|
|
F6B2D030
|
10
|
30.8
|
|
|
F6B2D046
|
15
|
46.2
|
|
|
F6B2D059
|
20
|
59.4
|
|
|
F6B2D074
|
25
|
74.8
|
|
|
F6B2D088
|
30
|
88
|
|
|
F6B2D114
|
40
|
114
|
|
|
F6B2D143
|
50
|
143
|
|
|
F6B2D169
|
60
|
169
|
|
|
F6B2D211
|
75
|
211
|
|
|
F6B2D273
|
100
|
273
|
|
240V UL Type 12 Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6B2A004
|
1
|
4.2
|
|
|
F6B2A006
|
2
|
6.8
|
|
|
F6B2A009
|
3
|
9.6
|
|
|
F6B2A015
|
5
|
15.2
|
|
|
F6B2A022
|
7.5
|
22
|
|
|
F6B2A028
|
10
|
28
|
|
|
F6B2A042
|
15
|
42
|
|
|
F6B2A054
|
20
|
54
|
|
|
F6B2A068
|
25
|
68
|
|
|
F6B2A080
|
30
|
80
|
|
|
F6B2A104
|
40
|
104
|
|
|
F6B2A130
|
50
|
130
|
|
|
F6B2A154
|
60
|
154
|
|
|
F6B2A192
|
75
|
192
|
|
|
F6B2A248
|
100
|
248
|
|
480V UL Type 12 Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6B2B002
|
1
|
2.1
|
|
|
F6B2B003
|
2
|
3.4
|
|
|
F6B2B004
|
3
|
4.8
|
|
|
F6B2B007
|
5
|
7.6
|
|
|
F6B2B011
|
7.5
|
11
|
|
|
F6B2B014
|
10
|
14
|
|
|
F6B2B021
|
15
|
21
|
|
|
F6B2B027
|
20
|
27
|
|
|
F6B2B034
|
25
|
34
|
|
|
F6B2B040
|
30
|
40
|
|
|
F6B2B052
|
40
|
52
|
|
|
F6B2B065
|
50
|
65
|
|
|
F6B2B077
|
60
|
77
|
|
|
F6B2B096
|
75
|
96
|
|
|
F6B2B124
|
100
|
124
|
|
|
F6B2B156
|
125
|
156
|
|
|
F6B2B180
|
150
|
180
|
|
|
F6B2B240
|
200
|
240
|
|
|
F6B2B302
|
250
|
302
|
|
208V UL Type 3R Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|||||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
40°C Package
|
50°C Package-Option P4
|
||||
| w/P3 & TK | w/P4 | w/P4 & TK | w/P4, P3 & TK | ||||
|
F6B3D016
|
5
|
16.7
|
|||||
|
F6B3D024
|
7.5
|
24.2
|
|||||
|
F6B3D030
|
10
|
30.8
|
|||||
|
F6B3D046
|
15
|
46.2
|
|||||
|
F6B3D059
|
20
|
59.4
|
|||||
|
F6B3D074
|
25
|
74.8
|
|||||
|
F6B3D088
|
30
|
88
|
|||||
|
F6B3D114
|
40
|
114
|
|||||
|
F6B3D143
|
50
|
143
|
|||||
|
F6B3D169
|
60
|
169
|
|||||
|
F6B3D211
|
75
|
211
|
|||||
|
F6B3D273
|
100
|
273
|
|||||
240V UL Type 3R Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|||||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
40°C Package | 50°C Package-Option P4 | ||||
| w/P3 & TK | w/P4 | w/P4 & TK | w/P4, P3 & TK | ||||
|
F6B3A015
|
5
|
15.2
|
|||||
|
F6B3A022
|
7.5
|
22
|
|||||
|
F6B3A028
|
10
|
28
|
|||||
|
F6B3A042
|
15
|
42
|
|||||
|
F6B3A054
|
20
|
54
|
|||||
|
F6B3A068
|
25
|
68
|
|||||
|
F6B3A080
|
30
|
80
|
|||||
|
F6B3A104
|
40
|
104
|
|||||
|
F6B3A130
|
50
|
130
|
|||||
|
F6B3A154
|
60
|
154
|
|||||
|
F6B3A192
|
75
|
192
|
|||||
|
F6B3A248
|
100
|
248
|
|||||
480V UL Type 3R Bypass Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|||||
|---|---|---|---|---|---|---|---|
|
HP
|
Amps
|
40°C Package | 50°C Package-Option P4 | ||||
| w/P3 & TK | w/P4 | w/P4 & TK | w/P4, P3 & TK | ||||
|
F6B3B007
|
5
|
7.6
|
|||||
|
F6B3B011
|
7.5
|
11
|
|||||
|
F6B3B014
|
10
|
14
|
|||||
|
F6B3B021
|
15
|
21
|
|||||
|
F6B3B027
|
20
|
27
|
|||||
|
F6B3B034
|
25
|
34
|
|||||
|
F6B3B040
|
30
|
40
|
|||||
|
F6B3B052
|
40
|
52
|
|||||
|
F6B3B065
|
50
|
65
|
|||||
|
F6B3B077
|
60
|
77
|
|||||
|
F6B3B096
|
75
|
96
|
|||||
|
F6B3B124
|
100
|
124
|
|||||
|
F6B3B156
|
125
|
156
|
|||||
|
F6B3B180
|
150
|
180
|
|||||
|
F6B3B240
|
200
|
240
|
|||||
|
F6B3B302
|
250
|
302
|
|||||
Node: dxpprd02:80




























