FP605 Enclosed Configured
Breadcrumb
Navigation Menu
FP605 Enclosed Configured
FP605 Enclosed Configured
FP605 Enclosed Configured - YAI

1 HP to 600 HP Configured Packages
The FP605 configured packages provide FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.
TemplateWeb
Electrical
FP605 Enclosed Configured - Drawings
UL Type 1: 208V | 240V | 480V
UL Type 12: 208V | 240V | 480V
UL Type 3R: 208V | 240V | 480V
208V UL Type 1 Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6C1D004
|
1
|
4.6
|
|
|
F6C1D007
|
2
|
7.5
|
|
|
F6C1D010
|
3
|
10.6
|
|
|
F6C1D016
|
5
|
16.7
|
|
|
F6C1D024
|
7.5
|
24.2
|
|
|
F6C1D030
|
10
|
30.8
|
|
|
F6C1D046
|
15
|
46.2
|
|
|
F6C1D059
|
20
|
59.4
|
|
|
F6C1D074
|
25
|
74.8
|
|
|
F6C1D088
|
30
|
88
|
|
|
F6C1D114
|
40
|
114
|
|
|
F6C1D143
|
50
|
143
|
|
|
F6C1D169
|
60
|
169
|
|
|
F6C1D211
|
75
|
211
|
|
|
F6C1D273
|
100
|
273
|
|
|
F6C1D343
|
125
|
343
|
|
|
F6C1D396
|
150
|
396
|
|
240V UL Type 1 Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6C1A004
|
1
|
4.2
|
|
|
F6C1A006
|
2
|
6.8
|
|
|
F6C1A009
|
3
|
9.6
|
|
|
F6C1A015
|
5
|
15.2
|
|
|
F6C1A022
|
7.5
|
22
|
|
|
F6C1A028
|
10
|
28
|
|
|
F6C1A042
|
15
|
42
|
|
|
F6C1A054
|
20
|
54
|
|
|
F6C1A068
|
25
|
68
|
|
|
F6C1A080
|
30
|
80
|
|
|
F6C1A104
|
40
|
104
|
|
|
F6C1A130
|
50
|
130
|
|
|
F6C1A154
|
60
|
154
|
|
|
F6C1A192
|
75
|
192
|
|
|
F6C1A248
|
100
|
248
|
|
|
F6C1A312
|
125
|
312
|
|
|
F6C1A360
|
150
|
360
|
|
480V UL Type 1 Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6C1B002
|
1
|
2.1
|
|
|
F6C1B003
|
2
|
3.4
|
|
|
F6C1B004
|
3
|
4.8
|
|
|
F6C1B007
|
5
|
7.6
|
|
|
F6C1B011
|
7.5
|
11
|
|
|
F6C1B014
|
10
|
14
|
|
|
F6C1B021
|
15
|
21
|
|
|
F6C1B027
|
20
|
27
|
|
|
F6C1B034
|
25
|
34
|
|
|
F6C1B040
|
30
|
40
|
|
|
F6C1B052
|
40
|
52
|
|
|
F6C1B065
|
50
|
65
|
|
|
F6C1B077
|
60
|
77
|
|
|
F6C1B096
|
75
|
96
|
|
|
F6C1B124
|
100
|
124
|
|
|
F6C1B156
|
125
|
156
|
|
|
F6C1B180
|
150
|
180
|
|
|
F6C1B240
|
200
|
240
|
|
|
F6C1B302
|
250
|
302
|
|
|
F6C1B361
|
300
|
361
|
|
|
F6C1B414
|
350
|
414
|
|
|
F6C1B477
|
400
|
477
|
|
|
F6C1B515
|
450
|
515
|
|
|
F6C1B590
|
500
|
590
|
|
|
F6C1B720
|
600
|
720
|
|
208V UL Type 12 Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6C2D004
|
1
|
4.6
|
|
|
F6C2D007
|
2
|
7.5
|
|
|
F6C2D010
|
3
|
10.6
|
|
|
F6C2D016
|
5
|
16.7
|
|
|
F6C2D024
|
7.5
|
24.2
|
|
|
F6C2D030
|
10
|
30.8
|
|
|
F6C2D046
|
15
|
46.2
|
|
|
F6C2D059
|
20
|
59.4
|
|
|
F6C2D074
|
25
|
74.8
|
|
|
F6C2D088
|
30
|
88
|
|
|
F6C2D114
|
40
|
114
|
|
|
F6C2D143
|
50
|
143
|
|
|
F6C2D169
|
60
|
169
|
|
|
F6C2D211
|
75
|
211
|
|
|
F6C2D273
|
100
|
273
|
|
|
F6C2D343
|
125
|
343
|
|
|
F6C2D396
|
150
|
396
|
|
240V UL Type 12 Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6C2A004
|
1
|
4.2
|
|
|
F6C2A006
|
2
|
6.8
|
|
|
F6C2A009
|
3
|
9.6
|
|
|
F6C2A015
|
5
|
15.2
|
|
|
F6C2A022
|
7.5
|
22
|
|
|
F6C2A028
|
10
|
28
|
|
|
F6C2A042
|
15
|
42
|
|
|
F6C2A054
|
20
|
54
|
|
|
F6C2A068
|
25
|
68
|
|
|
F6C2A080
|
30
|
80
|
|
|
F6C2A104
|
40
|
104
|
|
|
F6C2A130
|
50
|
130
|
|
|
F6C2A154
|
60
|
154
|
|
|
F6C2A192
|
75
|
192
|
|
|
F6C2A248
|
100
|
248
|
|
|
F6C2A312
|
125
|
312
|
|
|
F6C2A360
|
150
|
360
|
|
480V UL Type 12 Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|
|---|---|---|---|
|
HP
|
Amps
|
||
|
F6C2B002
|
1
|
2.1
|
|
|
F6C2B003
|
2
|
3.4
|
|
|
F6C2B004
|
3
|
4.8
|
|
|
F6C2B007
|
5
|
7.6
|
|
|
F6C2B011
|
7.5
|
11
|
|
|
F6C2B014
|
10
|
14
|
|
|
F6C2B021
|
15
|
21
|
|
|
F6C2B027
|
20
|
27
|
|
|
F6C2B034
|
25
|
34
|
|
|
F6C2B040
|
30
|
40
|
|
|
F6C2B052
|
40
|
52
|
|
|
F6C2B065
|
50
|
65
|
|
|
F6C2B077
|
60
|
77
|
|
|
F6C2B096
|
75
|
96
|
|
|
F6C2B124
|
100
|
124
|
|
|
F6C2B156
|
125
|
156
|
|
|
F6C2B180
|
150
|
180
|
|
|
F6C2B240
|
200
|
240
|
|
|
F6C2B302
|
250
|
302
|
|
|
F6C2B361
|
300
|
361
|
|
|
F6C2B414
|
350
|
414
|
|
|
F6C2B477
|
400
|
477
|
|
|
F6C2B515
|
450
|
515
|
|
|
F6C2B590
|
500
|
590
|
|
|
F6C2B720
|
600
|
720
|
|
208V UL Type 3R Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|||
|---|---|---|---|---|---|
|
HP
|
Amps
|
40°C Package
|
50°C Package
|
||
|
w/P4
|
w/P4 & TK
|
||||
|
F6C3D016
|
5
|
16.7
|
|||
|
F6C3D024
|
7.5
|
24.2
|
|||
|
F6C3D030
|
10
|
30.8
|
|||
|
F6C3D046
|
15
|
46.2
|
|||
|
F6C3D059
|
20
|
59.4
|
|||
|
F6C3D074
|
25
|
74.8
|
|||
|
F6C3D088
|
30
|
88
|
|||
|
F6C3D114
|
40
|
114
|
|||
|
F6C3D143
|
50
|
143
|
|||
|
F6C3D169
|
60
|
169
|
|||
|
F6C3D211
|
75
|
211
|
|||
|
F6C3D273
|
100
|
273
|
|||
|
F6C3D343
|
125
|
343
|
|||
|
F6C3D396
|
150
|
396
|
|||
240V UL Type 3R Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|||
|---|---|---|---|---|---|
|
HP
|
Amps
|
40°C Package
|
50°C Package
|
||
|
w/ P4
|
w/ P4 & TK
|
||||
|
F6C3A015
|
5
|
15.2
|
|||
|
F6C3A022
|
7.5
|
22
|
|||
|
F6C3A028
|
10
|
28
|
|||
|
F6C3A042
|
15
|
42
|
|||
|
F6C3A054
|
20
|
54
|
|||
|
F6C3A068
|
25
|
68
|
|||
|
F6C3A080
|
30
|
80
|
|||
|
F6C3A104
|
40
|
104
|
|||
|
F6C3A130
|
50
|
130
|
|||
|
F6C3A154
|
60
|
154
|
|||
|
F6C3A192
|
75
|
192
|
|||
|
F6C3A248
|
100
|
248
|
|||
|
F6C3A312
|
125
|
312
|
|||
|
F6C3A360
|
150
|
360
|
|||
480V UL Type 3R Configured Models
|
Model Number
|
Normal Duty Output
|
Electrical Drawing
|
|||
|---|---|---|---|---|---|
|
HP
|
Amps
|
40°C Package
|
50°C Package
|
||
|
w/ P4
|
w/ P4 & TK
|
||||
|
F6C3B007
|
5
|
7.6
|
|||
|
F6C3B011
|
7.5
|
11
|
|||
|
F6C3B014
|
10
|
14
|
|||
|
F6C3B021
|
15
|
21
|
|||
|
F6C3B027
|
20
|
27
|
|||
|
F6C3B034
|
25
|
34
|
|||
|
F6C3B040
|
30
|
40
|
|||
|
F6C3B052
|
40
|
52
|
|||
|
F6C3B065
|
50
|
65
|
|||
|
F6C3B077
|
60
|
77
|
|||
|
F6C3B096
|
75
|
96
|
|||
|
F6C3B124
|
100
|
124
|
|||
|
F6C3B156
|
125
|
156
|
|||
|
F6C3B180
|
150
|
180
|
|||
|
F6C3B240
|
200
|
240
|
|||
|
F6C3B302
|
250
|
302
|
|||
|
F6C3B361
|
300
|
361
|
|||
|
F6C3B414
|
350
|
414
|
|||
|
F6C3B477
|
400
|
477
|
|||
|
F6C3B515
|
450
|
515
|
|||
|
F6C3B590
|
500
|
590
|
|||
|
F6C3B720
|
600
|
720
|
|||
Node: dxpprd01:8080




























