FP605 Enclosed Configured
Breadcrumb
Navigation Menu
FP605 Enclosed Configured
FP605 Enclosed Configured
FP605 Enclosed Configured - YAI

1 HP to 600 HP Configured Packages
The FP605 configured packages provide FP605 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors and circuit breakers. The FP605 configured package is designed for tough industrial environments. It is rugged and reliable.
TemplateWeb
Specifications
FP605 Enclosed Configured - Overview
Detailed mechanical specifications can be found on the Specification Guides page.
|
Item
|
Specification
|
|---|---|
| Input Voltage | Three-phase 200 to 240 VAC, 380 to 480 VAC, +10%/-15%, 50/60 Hz +/-5% |
| Ambient Operating Temperature | -10 to +40°C -10 to +50°C (optional; UL Type 3R only) |
| Ambient Storage | -20°C to +70°C (-4°F to 158°F) |
| Overload Capacity | 110% for 60 sec. 140% for 2 sec. 175% instantaneous |
| Output Frequency | up to 400 Hz |
| Control Methods | Open Loop V/f Open Loop Vector (PM motors only) EZ Open Loop Vector |
| Motor Types | Induction Permanent Magnet Synchronous Reluctance |
| Environmental | 1,000 meters altitude, up to 4,000 meters with derating Class 3C2 and 3S2 operation for IP20/UL Type 1 & IP20/Protected Chassis Class 3C2 and 3S3 for IP55/UL Type 12 95% humidity, non-condensing |
| Harmonics | 5% split choke built in both positive and negative DC bus leg as standard (3% DC link on positive bus for IP20/Protective Chassis designs) |
| Protective Design Types | UL Type 1 UL Type 12 UL Type 3R |
| Global Certifications | UL, cUL, CE, RoHS 2, WEEE, TUV SUD |
| Seismic Certification1 | IBC HCAI (Special Seismic Certification Preapproval OSP-0687) |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 13849-1 |
| Interface | LCD keypad and Status Ring, Bluetooth® is optional |
| Standard I/O | (8) multi-function digital inputs (+24 VDC) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (2) fault relay output (form C) (2) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) |
| +24 VDC Input | External supply input to maintain communications without main power 150 mA output for customer use |
| I/O Expansion | (3) Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA (16) Digital Inputs (2) Analog Outputs (-10 to +10V, 11 bit magnitude) (8) Digital Outputs (6 transistor, 2 relay) |
| Network Communication | Standard: Modbus RTU, RS-485, 115 kbps Optional: EtherNet/IP™, DeviceNet, Modbus® TCP/IP, PROFINET, PROFIBUS-DP |
| Software Support Tools | DriveWizard® Industrial DriveWizard® Mobile Programming Simulator Energy Savings Predictor Harmonics Estimator Product Selector |
- Model Specific
Node: dxpprd01:8080




























