EtherNet-IP
Breadcrumb
Navigation Menu
EtherNet-IP
EtherNet-IP
EtherNet-IP - YAI
-

EtherNet/IP is a popular, globally-used network capable of hundreds of nodes on one network.
-

EtherNet/IP (Ethernet Network Industrial Protocol), an ODVA protocol, is an Ethernet-based network capable of hundreds of nodes on one network. It is a widely popular Ethernet-based network used globally.
-

See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
Overview

ODVA

Videos

See how quickly and easily you can add a Yaskawa drive into Logix with our "60 second" video!
To simplify your Yaskawa drive integration into Logix, check out the instructional videos that we have regarding our free tools.
TemplateWeb
Supported Drives
EtherNet-IP - Overview
These communication cards provide the interface between industrial networks and Yaskawa AC drives.
| Drive Series | Option | Drive Connection |
|---|---|---|
| GA800 | JOHB-SMP3-MA SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| A1000 | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| A1000 Configured | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| U1000 Industrial | JOHB-SMP3-MA SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| FP605 | JOHB-SMP3-MA SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| P1000 | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| P1000 Configured | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| P1000 Bypass | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| D1000 | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| R1000 | SI-EN3 (Single) SI-EN3D (Dual) |
CN5-A |
| GA500 | JOHB-SMP3-MB SI-EN3 (Single)1 SI-EN3D (Dual)1 |
CN5 |
| V1000 | SI-EN3/V (Single) SI-EN3D/V (Dual) |
CN5 |
| V1000-4X | SI-EN3/V (Single) SI-EN3D/V (Dual) |
CN5 |
- JOHB-GA50 option card carrier required for mounting onto the drive.


























Add-On Instructions
Additional Support Files
Flyer
Connecting Yaskawa to Rockwell