V74X Drive
Breadcrumb
Navigation Menu
V74X Drive
V74X Drive
V74X Drive - YAI

1/8 - 15 HP
The V74X Drive was low cost, compact, and operable in V/f or Open Loop Vector mode. In addition to good speed regulation, open loop vector control also provided higher torque at lower speeds. The V74X was ideally suited for applications such as conveyors, grinders, centrifuges, pumps, fans,blowers, machine tools, packaging, food processing, and commercial laundry.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Why don't the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual? Posted Date: 06/11/2014
|
06/11/2014 | |
|
Why are the parameters on the digital operator hidden or locked on the V7 series drives? Posted Date: 11/28/2005
|
11/28/2005 | |
|
When dealing with harmonic noise, which is better-- an AC or a DC reactor? Posted Date: 06/20/2013
|
06/20/2013 | |
|
What parameter sets the maximum output frequency for V7 series drives? Posted Date: 06/20/2013
|
06/20/2013 | |
|
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
|
What is required to replace the digital operator on the V7 NEMA 4 drive? What is the replacement part number? Posted Date: 05/07/2015
|
05/07/2015 | |
|
What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? Posted Date: 11/28/2005
|
11/28/2005 | |
|
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
|
What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? Posted Date: 11/28/2005
|
11/28/2005 | |
|
What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. Posted Date: 06/20/2013
|
06/20/2013 | |
|
What are some counter-measures to reduce harmonics created by AC drives? Posted Date: 06/08/2007
|
06/08/2007 | |
|
UV2 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
UL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
UL3 (blinking) -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? Posted Date: 07/13/2004
|
07/13/2004 | |
|
SER - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
oPA - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)? Posted Date: 07/13/2004
|
07/13/2004 | |
|
OL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
|
OL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























