Navigation Menu

Drives  
Motion  

iQpump Micro Configured

iQpump Micro Configured

iQpump Micro Configured - YAIALL

TemplateWeb

Mechanical Drawings

iQpump Micro Config - Drawings

NEMA 3R (3-Phase): 240V
NEMA 3R (Single Phase): 240V
NEMA 3R (3-Phase): 480V


NEMA 3R 240V (3-Phase)

NEMA 3R Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)
2D Model
H
W
D
Q1M3A006
6.0
1
TBD
24.7
16
20
Q1M3A010
9.6
2 / 3
Q1M3A012
12.0
3
Q1M3A020
19.6
5
24.7
22
20
Q1M3A030
30
7.5 / 10
TBD
Q1M3A040
40
10
Q1M3A056
56
15 / 20
28.7
22
20
Q1M3A069
69
25
34.7
24
20
  1. This data represents the drive weight only, not shipping weight

Back to Top


NEMA 3R 240V (Single Phase)

NEMA 3R Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)
2D Model
H
W
D
Q1M3H006
6.0
1.5
TBD
24.7
16
20
Q1M3H010
9.6
3
Q1M3H012
12.0
3
Q1M3H018
17.5
5
28.7
22
20
  1. This data represents the drive weight only, not shipping weight

Back to Top


NEMA 3R 480V (3-Phase)

NEMA 3R Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)
2D Model
H
W
D
Q1M3B002
2.1
1
TBD
24.7
16
20
Q1M3B004
4.1
2
Q1M3B005
5.4
3
Q1M3B007
6.9
3
Q1M3B009
8.8
5
Q1M3B011
11.1
7.5
TBD
24.7
22
20
Q1M3B018
17.5
10
Q1M3B023
23
15
Q1M3B031
31
20
TBD
28.7
22
20
Q1M3B038
38
25
  1. This data represents the drive weight only, not shipping weight.

Back to Top