U1000 iQpump Configured
Breadcrumb
Navigation Menu
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - YAIALL
Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram: U1000 iQpump Configured, Type 3R, 480V. Refer to Document PD.iQpump.11 to identify appropriate models DS.Q1E3.01 204KB 78KB 216KBRev Date:05/03/2021 |
204KB
78KB 216KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 480V. Refer to Document PD.iQpump.11 to identify appropriate models DS.Q1E3.02 202KB 80KB 209KBRev Date:05/03/2021 |
202KB
80KB 209KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 480V. Refer to Document PD.iQpump.11 to identify appropriate models DS.Q1E3.03 204KB 192KB 76KBRev Date:05/03/2021 |
204KB
192KB 76KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 480V. Refer to Document PD.iQpump.11 to identify appropriate models DS.Q1E3.04 203KB 75KB 187KBRev Date:05/03/2021 |
203KB
75KB 187KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 480V. Refer to Document PD.iQpump.11 to identify appropriate models DS.Q1E3.05 202KB 194KB 78KBRev Date:05/03/2021 |
202KB
194KB 78KB |
05/03/2021 | |