U1000 iQpump Configured
Breadcrumb
Navigation Menu
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - YAIALL
Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram: U1000 iQpump Configured, Type 3R, 480V. Refer to Document PD.iQpump.11 to identify appropriate models DS.Q1E3.06 203KB 76KB 197KBRev Date:05/03/2021 |
203KB
76KB 197KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 240V. Refer to Document PD.iQpump.10 to identify appropriate models DS.Q1E3.07 75KB 204KB 219KBRev Date:05/03/2021 |
75KB
204KB 219KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 240V. Refer to Document PD.iQpump.10 to identify appropriate models DS.Q1E3.08 75KB 200KB 187KBRev Date:05/03/2021 |
75KB
200KB 187KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 240V. Refer to Document PD.iQpump.10 to identify appropriate models DS.Q1E3.09 76KB 193KB 204KBRev Date:05/03/2021 |
76KB
193KB 204KB |
05/03/2021 | |
Schematic Diagram: U1000 iQpump Configured, Type 3R, 240V. Refer to Document PD.iQpump.10 to identify appropriate models DS.Q1E3.10 76KB 204KB 223KBRev Date:05/03/2021 |
76KB
204KB 223KB |
05/03/2021 | |