D1000 Regenerative Converter
Breadcrumb
Navigation Menu
D1000 Regenerative Converter
D1000 Regenerative Converter
D1000 Regenerative Converter - LH - YAIALL
5 - 750 HP
Looking for a fully regenerative and/or clean power solution for your multi-drive or single drive system? Look no further. D1000 is your answer.
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive or single drive common bus systems that experience significant regeneration. Additionally, the D1000 system includes input harmonic filtering, achieving low distortion levels and improved power factor, which further reduces energy costs and stress on power systems. This clean power solution is achieved without the use of expensive multi-pulse components.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
D1000 Regenerative Converter Unit Product Brochure BL.D1000.01 1.3MBRev Date:10/23/2023
|
1.3MB
|
10/23/2023 | |
Lift Solutions Brochure BL.YAI.16 3.4MBRev Date:09/13/2019
|
3.4MB
|
09/13/2019 | |
Flyer: D1000 Regenerative Converter Unit FL.D1000.01 158KBRev Date:10/23/2023 |
158KB
|
10/23/2023 | |
Flyer, Regenerative Product Selector FL.REGEN.01 331KBRev Date:09/05/2023
|
331KB
|
09/05/2023 | |