D1000 Regenerative Converter
Breadcrumb
Navigation Menu
D1000 Regenerative Converter
D1000 Regenerative Converter
D1000 Regenerative Converter - LH - YAIALL

5 - 750 HP
Looking for a fully regenerative and/or clean power solution for your multi-drive or single drive system? Look no further. D1000 is your answer.
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive or single drive common bus systems that experience significant regeneration. Additionally, the D1000 system includes input harmonic filtering, achieving low distortion levels and improved power factor, which further reduces energy costs and stress on power systems. This clean power solution is achieved without the use of expensive multi-pulse components.
TemplateWeb
Specifications
D1000 Regen Converter - Overview
|
Item
|
Specification
|
|---|---|
| Load Rating | 100% continuous power |
| Overload Capacity | 150% for 30 second, 200% for 3 seconds |
| Output Voltage Regulation | ± 5% |
| Protective Design | IP20/Open Type 1 Standard - Up to 20HP (15kW) IP00/Open Type - 30HP (22kW) and above |
| Ambient Operating Temperature | -10 to +50°C (IP00/Open Type) -10 to +40°C (IP20/Open Type) |
| Certifications | UL, CSA B44.1, CE, RoHS |
| Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) |
| I/O Expansion | 2 Analog Outputs (-10 to +10V, 11 bit magnitude) 8 Digital Outputs (6 transistor, 2 relay) |
| Network Communication | Standard: Modbus RTU, RS-422/485, 115 kbps Optional Network Communications: EtherNet IP (Single/Dual port), DeviceNet, Modbus TCP/IP (Single/Dual Port), EtherCAT, PROFINET, MECHATROLINK-II, CC-LINK |
Node: dxpprd01:80




























