
SJME Junma

0.1 - 0.75kW, medium inertia
The Junma servo motor used Yaskawa’s compact servomotor manufacturing techniques to deliver superior performance over stepper motors.
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Servo Motor Sizing Basics Part 1 - Core Concepts eLM.Servo.02.Sizing1![]() Rev Date:10/30/2017
![]()
|
![]() | 10/30/2017 | |
eLearning Module: Servo Motor Sizing Basics Part 2 - Technical eLM.Servo.03.Sizing2![]() Rev Date:07/30/2019
![]()
|
![]() | 07/30/2019 | |
eLearning Module: SigmaJunmaSize Introduction eLM.Servo.05.SigmaJunmaSizeIntro![]() Rev Date:12/12/2016 ![]()
|
![]() | 12/12/2016 | |
eLearning Video: Servo Basic Concepts eLV.ServoMotion.01.BasicConcepts![]() Rev Date:05/06/2019
![]()
|
![]() | 05/06/2019 | |
eLearning Video: Servo Basic Concepts - What Is A Servo eLV.ServoMotion.01.SBC_ServoDef![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Motion Control System eLV.ServoMotion.02.SBC_MCSystem![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Axis of Motion eLV.ServoMotion.03.SBC_Axis![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - System Power Up eLV.ServoMotion.04.SBC_ServoOn![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Directional Movement eLV.ServoMotion.05.SBC_Direction![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Over-Travel eLV.ServoMotion.06.SBC_OverTravel![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Distance & Position eLV.ServoMotion.07.SBC_DistPos![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Homing eLV.ServoMotion.08.SBC_Homing![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Servo Basic Concepts - Actuators eLV.ServoMotion.09.SBC_Actuators![]() Rev Date:04/02/2014 ![]()
|
![]() | 04/02/2014 | |
eLearning Video: Introduction to SigmaSelect Sizing Tool eLV.SigmaSelect.01.Intro_Webinar![]() Rev Date:09/16/2014
|
![]() | 09/16/2014 | |