MP2200
Breadcrumb
Navigation Menu
MP2200
MP2200
MP2200 - YAIMOB

Up to 256 Axes
The MP2200 expanded the MP2300's capabilities to a rack system of 9 slots and up to 256 axes of motion control, while maintaining the same position, speed, torque, and phase control, as well as electronic camming.
The MP2200 is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
Specifications
MP2200 - Overview
| Item | Specification |
|---|---|
| Maximum Axes | 256 |
| Electronic Cam Functionality | Cams can be created via formula or pre-calculated profiles only limited by controller memory, allowing approx. 30,000 points. Unlimited virtual and real masters, dynamic profile adjustment, dynamic cam profile curve fitting with position and velocity matching, phase shift of the master or follower. Included with MotionWorks™ is a cam generation tool, offering 25 selectable cam profiles and 4096 interpolated master/follower pairs |
| Expandable I/O | Literally hundreds of Mechatrolink-II network nodes and third party Mechatrolink-II I/O modules |
| Hardware Configuration | Up to nine modules per rack, up to four racks |
| Memory | Removable Compact Flash |
| Motion | Homing, Jogging, Point-to-point, Registration, Contouring, Gearing, Cam Profiling, Linear, Circular, and Helical Interpolation |
| Motion Interface | Mechatrolink-II high speed deterministic network, analog speed reference, or pulse and direction signals |
| Network Connectivity | Ethernet TCP/IP, Modbus TCP, Serial Memobus, Token Ring, DeviceNet master or slave, and Profibus slave |
| PC/HMI Communication | RS-232/422/485, USB, Ethernet, Third Party OPC Server via Modbus TCP |
| Processor Speed | 233 MHz |
| Configuration | Automatic configuration of the controller rack and devices connected to the Mechatrolink-II network |
| Servo Update Rate | The Mechatrolink-II network module updates 3 axes in 0.5 ms, 8 axes in 1 ms or 16 axes in 2 ms The servo amplifier interpolates network data further, providing a position loop update of 125 µs |
| Software | MotionWorks™ - Ladder logic, text, or function blocks for process and motion control, text based motion up to 256 motion programs, 1 ms high speed scan synchronized with motion, low speed scan for machine I/O, full oscilloscope, system monitoring, password protection, cam generation tool |
Node: dxpprd01:8080


























