MP2200
Breadcrumb
Navigation Menu
MP2200
MP2200
MP2200 - YAIMOB

Up to 256 Axes
The MP2200 expanded the MP2300's capabilities to a rack system of 9 slots and up to 256 axes of motion control, while maintaining the same position, speed, torque, and phase control, as well as electronic camming.
The MP2200 is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
FAQs
Showing 1 to 11 of 11 entries.
| Question | Posted Date | |
|---|---|---|
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What information is available for implementing PLCopen "Function Blocks for Motion Control" in the MP2000 series products? Posted Date: 07/24/2013
|
07/24/2013 | |
|
What changes must be made in the program when switching from a 218IF-01 (JAPMC-CM2300-E) card to a 218IF-02 (JAPMC-CM2302-E) card on the MP2000 series controller platform? Posted Date: 03/10/2015
|
03/10/2015 | |
|
What are the similarities between MECHATROLINK-II and MECHATROLINK-III? Posted Date: 11/05/2013
|
11/05/2013 | |
|
What are the options for providing Sigma III (SGDS-***12A) Mechatrolink II ServoPack units with absolute encoder battery back-up techniques? Posted Date: 06/25/2013
|
06/25/2013 | |
|
What are the differences between MECHATROLINK-II and MECHATROLINK-III? Posted Date: 11/05/2013
|
11/05/2013 | |
|
Product Demo Documentation: MP2300 Posted Date: 06/26/2013
|
06/26/2013 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is there a list of User's Manuals for the MP2000 Series Products? Posted Date: 03/18/2013
|
03/18/2013 | |
|
Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products? Posted Date: 11/30/2010
|
11/30/2010 | |
|
How is the memory stored in an MP-2000 series controller? Posted Date: 06/25/2013
|
06/25/2013 | |
Showing 1 to 11 of 11 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























