MP3300iec-ER
Breadcrumb
Navigation Menu
MP3300iec-ER
MP3300iec-ER
MP3300iec-ER-YAI

Use the MP3300iec-ER with the 5-Axis Simultaneous Control Toolbox to run G-code applications with simultaneous interpolation of 5 or 6 axes. This is an export restricted product with the ECCN of 2D002.
TemplateWeb
MP3300iec-ER Components
MP3300iec-ER-Options
Complete your machine controller by adding option modules, accessories, and software development environments listed here.
Download MPiec Hardware Manual (Doc# YAI-SIA-IEC-7)
| Item | Part Number | Description |
|---|---|---|
| MP3300iec-ER Controller CPU |
PMC-U-MP33608-ER | (High Performance), 8-axis, RJ45 Connector, 5-Axis Simultaneous Control G-code controller |
| PMC-U-MP33632-ER | (High Performance), 32-axis, RJ45 Connector, 5-Axis Simultaneous Control G-code controller | |
| PMC-U-MP33662-ER | (High Performance), 62-axis, RJ45 Connector, 5-Axis Simultaneous Control G-code controller | |
| Power Supply & Base Unit Rack | JEPMC-BU3304-E | 24VDC power supply with single slot base unit rack |
| JEPMC-BU3303-E | 24VDC power supply with three slot base unit rack | |
| JEPMC-BU3302-E | 24VDC power supply with eight slot base unit rack | |
| JEPMC-BU3301-E | 100/200VAC power supply with eight slot base unit rack | |
| Accessories | JEPMC-BA3001 | Replacement Battery |
| JEPMC-OP3301-1-E | Replacement CPU Faceplate | |
| JEPMC-OP3301-E | Option Slot Cover | |
| I/O Option Cards | JAPMC-AN2300 | Analog Inputs (AI-01) |
| JAPMC-AN2310 | Analog Outputs (AO-01) | |
| JAPMC-DO2300 | Digital Output Module (DO-01) | |
| JAPMC-IO2300-E | Digital I/O Module (LIO-01) | |
| JAPMC-IO2301-E | Digital I/O Module (LIO-02) | |
| JAPMC-IO2303 | Digital I/O Module (LIO-04) | |
| JAPMC-IO2304 | Digital I/O Module (LIO-05) | |
| JAPMC-IO2305-E | Multi-Function I/O Module (LIO-06) | |
| MECHATROLINK-III Cables | JZSP-CM3RRM0-00P2-E | 0.2m, RJ45 to IMI |
| JZSP-CM3RRM0-00P5-E | 0.5m, RJ45 to IMI | |
| JZSP-CM3RRM0-01-E | 1.0m, RJ45 to RJ45 | |
| JZSP-CM3RRM0-03-E | 3.0m, RJ45 to RJ45 | |
| JZSP-CM3RRM0-05-E | 5.0m, RJ45 to RJ45 | |
| JZSP-CM3RRM0-10-E | 10.0m, RJ45 to RJ45 | |
| JZSP-CM3RR00-20-E | 20.0m, RJ45 to RJ45 | |
| JZSP-CM3RR00-30-E | 30.0m, RJ45 to RJ45 | |
| JZSP-CM3RR00-40-E | 40.0m, RJ45 to RJ45 | |
| JZSP-CM3RR00-50-E | 50.0m, RJ45 to RJ45 | |
| MECHATROLINK-III Network Accessories | JEPMC-MT2000-E | Hub, 8 Slave Ports |
| JEPMC-MT2020-E | Adaptor, Ethernet to Mechatrolink | |
| JEPMC-MTD2310-E | I/O Module; 64 In 64 Out |
Node: dxpprd02:80



























