NS600 Indexer
Breadcrumb
Navigation Menu
NS600 Indexer
NS600 Indexer
NS600 Indexer - YAI

Serial & Digital IO, single-axis
The NS600 Indexer is a legacy product and no longer promoted in the Americas. The NS600 Indexer series was a single-axis position controller with registration capabilities which connects to an SGDH servo amplifier via dual-port RAM.
TemplateWeb
FAQs
Showing 1 to 17 of 17 entries.
| Question | Posted Date | |
|---|---|---|
|
What would cause an "06" communications error code in an HMI when talking to one or more NS600(s)? Posted Date: 11/21/2001
|
11/21/2001 | |
|
What is the difference between JEPMC-W6060 and JZSP-CKI01 cables? Posted Date: 06/25/2014
|
06/25/2014 | |
|
What I/O cable options exist for the NS600? Posted Date: 07/18/2014
|
07/18/2014 | |
|
What causes an E19A alarm on the NS600 indexer and how is the error corrected? Posted Date: 07/13/2004
|
07/13/2004 | |
|
What are the advantages of "Serial Command Method" when using an NS600 indexer? Posted Date: 02/20/2003
|
02/20/2003 | |
|
Many new computers do not offer serial communication ports. How is communication possible to Yaskawa products if no serial port is available? Posted Date: 06/25/2013
|
06/25/2013 | |
|
Is there information available file types / extensions associated with Yaskawa motion software products? Posted Date: 05/19/2017
|
05/19/2017 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is there an alternative explanation of the term "User Units" pertaining to Yaskawa's electronic gearing built into the Servopacks and JUSP-NSxxx option board products? Posted Date: 07/13/2004
|
07/13/2004 | |
|
Is there an Alarm Reset function in the JUSP-NS600? Posted Date: 06/25/2013
|
06/25/2013 | |
|
Is it possible to wire an HMI to Multiple NS600 Indexer modules? Posted Date: 11/20/2001
|
11/20/2001 | |
|
Is it possible for outputs of an NS600 indexer to activate inputs of another NS600 indexer unit? Posted Date: 10/17/2002
|
10/17/2002 | |
|
Is a driver available for the Exor HMI to talk to the JUSP-NS600 Sigma II Indexer application module? Posted Date: 02/22/2005
|
02/22/2005 | |
|
In "rotary shortest" mode, what direction will the motor move if the commanded index is exactly opposite of the current position? Posted Date: 03/18/2002
|
03/18/2002 | |
|
How is the home sensor wired when using an SGDH with an NS600? Posted Date: 07/24/2013
|
07/24/2013 | |
|
Can the NS600 be tested using serial commands sent from a PC? Posted Date: 03/26/2014
|
03/26/2014 | |
|
Are there any examples showing NS600 Indexer Application Module(s) integrated with an HMI? Posted Date: 02/22/2005
|
02/22/2005 | |
Showing 1 to 17 of 17 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























