SMC-4000
Breadcrumb
Navigation Menu
SMC-4000
SMC-4000
SMC-4000 - YAI

24 VDC, 2 or 4 axis
The SMC-4000 is a legacy product and no longer promoted in the Americas. The SMC-4000 series was a multi-axis Ethernet motion controller designed for use with Yaskawa's SIGMA series and LEGEND digital torque amplifier. Additionally, the Ethernet function allowed for multiple devices to communicate with the controller using a TELNET or MODBUS protocol.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
What are the available jumper settings for the SMC-4000? Posted Date: 06/25/2013
|
06/25/2013 | |
|
What are the additional pigtail leads on cables SMCCBLAxx and SMCCBLBxx? Posted Date: 10/20/2006
|
10/20/2006 | |
|
What are cable leads +BA and -BA used for on cable SMCCBL0XX when using the SMC-4000? Posted Date: 04/10/2006
|
04/10/2006 | |
|
I there a list of troubleshooting items to follow when using the SMC4000 and a Sigma Absolute Encoder? Posted Date: 12/21/2011
|
12/21/2011 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
Is there a demo program available for the SMC-4000 Demo Hardware Unit? Posted Date: 02/18/2009
|
02/18/2009 | |
|
Is there a communication driver available for the SMC controllers? Posted Date: 06/25/2013
|
06/25/2013 | |
|
How are SMC controller products connected to Wago Distributed Ethernet I/O devices? Posted Date: 01/18/2005
|
01/18/2005 | |
|
Can CAM profiles/recipes reside in the SMC motion controller and how many separate points of data are possible? Posted Date: 01/21/2005
|
01/21/2005 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























