SGMAV
Breadcrumb
Navigation Menu
SGMAV
SGMAV
SGMAV - YAIMOB

0.05 - 1.0kW, low inertia
The SGMAV small capacity brushless servomotor was used in a variety of applications.
The SGMAV is a legacy product and no longer promoted. Legacy products can still be purchased, but are not intended for new applications. Find a replacement product.
TemplateWeb
FAQs
Showing 1 to 16 of 16 entries.
| Question | Posted Date | |
|---|---|---|
|
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
|
Which motor products are supported with the SigmaLogic SERVOPACK? Posted Date: 10/29/2014
|
10/29/2014 | |
|
Which I-O is supported with SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
|
Which accessories are available to order for SigmaLogic? Posted Date: 10/09/2014
|
10/09/2014 | |
|
Where are the help files located for SigmaLogic, LogicWorks and Add-on Instructions (AOI)? Posted Date: 10/09/2014
|
10/09/2014 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the outer diameter of SGMAV/SGMJV Premium motor power cables? Posted Date: 03/17/2016
|
03/17/2016 | |
|
What is the life expectancy of a Sigma-5 motor when operating above 40 degrees Celsius (104 F)? Posted Date: 10/18/2010
|
10/18/2010 | |
|
What is the brake power supply tolerance for brake motors? Posted Date: 03/08/2016
|
03/08/2016 | |
|
What is the basic technique for manually tuning a Sigma-5 system with high inertia? Posted Date: 03/06/2014
|
03/06/2014 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What are the encoder cable electrical specifications for greater than 20m? Posted Date: 03/08/2016
|
03/08/2016 | |
|
What are some tips for operating a single load with multiple servo motors? Posted Date: 03/12/2014
|
03/12/2014 | |
|
Is there any information available about a free software to use for opening Yaskawa 2D drawings such as dwg and dxf? Posted Date: 05/15/2014
|
05/15/2014 | |
|
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
|
Does the Sigma-5 have a function to reduce position dither when holding position? Posted Date: 07/01/2009
|
07/01/2009 | |
Showing 1 to 16 of 16 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























