SGMAV
Breadcrumb
Navigation Menu
SGMAV
SGMAV
SGMAV - YAIMOB

0.05 - 1.0kW, low inertia
The SGMAV small capacity brushless servomotor can be used in a variety of applications.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2, ADA21 and ADA61 900-007-426![]() ![]() Rev Date:05/31/2007
|
![]() ![]() |
05/31/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04, ADA21 and ADA61 900-007-427![]() ![]() Rev Date:06/04/2007
|
![]() ![]() |
06/04/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-08 and SGMAV-10, ADA21 and ADA61 900-007-429![]() ![]() Rev Date:05/07/2007
|
![]() ![]() |
05/07/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-ADAB1 900-009-674![]() ![]() Rev Date:05/31/2007
|
![]() ![]() |
05/31/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-ADA2C and -ADA6C 900-009-886![]() ![]() Rev Date:04/11/2008
|
![]() ![]() |
04/11/2008 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04-ADA2C and -ADA6C 900-009-887![]() ![]() Rev Date:05/28/2007
|
![]() ![]() |
05/28/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-08 and SGMAV-10-ADA2C and -ADA6C 900-009-890![]() ![]() Rev Date:06/22/2007
|
![]() ![]() |
06/22/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04, A3A2S and A3A6S 900-010-696![]() ![]() Rev Date:06/08/2007
|
![]() ![]() |
06/08/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04-ADAB1 900-010-740![]() ![]() Rev Date:05/08/2007
|
![]() ![]() |
05/08/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-08 and SGMAV-10-ADAB1 900-010-741![]() ![]() Rev Date:05/08/2007
|
![]() ![]() |
05/08/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-ADABC 900-010-745![]() ![]() Rev Date:06/22/2007
|
![]() ![]() |
06/22/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04-ADABC 900-010-746![]() ![]() Rev Date:06/26/2007
|
![]() ![]() |
06/26/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-A3A2S and -A3A6S 900-010-850![]() ![]() Rev Date:04/24/2008
|
![]() ![]() |
04/24/2008 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-ADABS 900-010-855![]() ![]() Rev Date:06/25/2007
|
![]() ![]() |
06/25/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-08 and SGMAV-10-ADA2S and -ADA6S 900-010-858![]() ![]() Rev Date:06/28/2007
|
![]() ![]() |
06/28/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-A3A2E and -A3A6E 900-010-861![]() ![]() Rev Date:06/22/2007
|
![]() ![]() |
06/22/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04-ADA2E and -ADA6E 900-010-865![]() ![]() Rev Date:04/11/2008
|
![]() ![]() |
04/11/2008 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-ADABE 900-010-868![]() ![]() Rev Date:06/22/2007
|
![]() ![]() |
06/22/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-A5, SGMAV-01, and SGMAV-C2-A3A21 and -A3A61 900-010-905![]() ![]() Rev Date:06/01/2007
|
![]() ![]() |
06/01/2007 | |
CAD Drawing: Sigma-5 Servomotor: SGMAV-02 and SGMAV-04-A3A21 and -A3A61 900-010-906![]() ![]() Rev Date:12/12/2007
|
![]() ![]() |
12/12/2007 | |