SGDV EtherCAT
Breadcrumb
Navigation Menu
Products
SGDV EtherCAT
SGDV EtherCAT
SGDV EtherCAT - YAIMOB
10W to 55kW, 1.6 kHz Bandwidth
The Sigma-5 servo amplifier delivers the highest performance in the industry due its unmatched frequency response, reduced settling times and more precise control. In addition it provides a faster set up, simpler tuning, and vibration suppression. With a wide range of models and options to it can match your individual application requirements.
TemplateWeb
Sales Literature
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-5 Servo Series Brochure BL.Sigma-5.01 1.8MBRev Date:04/09/2015
|
1.8MB
|
04/09/2015 | |
Flyer: Sigma-5 SERVOPACK with Safety Option FL.ServoSafety.01 780KBRev Date:03/31/2015
|
780KB
|
03/31/2015 | |
Sigma-5 Servo Key Advantages FL.SGDV.04 1.5MBRev Date:07/18/2014
|
1.5MB
|
07/18/2014 | |
Flyer: Sigma-5 with EtherCAT FL.SGDV-EC.01 917KBRev Date:11/17/2015 |
917KB
|
11/17/2015 | |
Flyer: Sigma-5 Mini Servo FL.SGMMV.01 1.1MBRev Date:04/15/2015
|
1.1MB
|
04/15/2015 | |
Node: dxpprd02:8080