SGM7M
Breadcrumb
Navigation Menu
SGM7M
SGM7M
SGM7M Sigma-7 Mini

11W – 33W, 20 bit encoder
The SGM7M ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC power and holding brakes.
TemplateWeb
Models & Ratings
SGM7M Sigma-7 Mini - Overview
200V
|
Model Number
|
Voltage
|
Rated Output1
|
Rated Torque1,2
|
Instantaenous Peak Torque 1
|
Rated Current1
|
Instantaneous Max. Current1
|
Rated Angular Acceleration1
|
|---|---|---|---|---|---|---|---|
| SGM7M-A1A | 24 VDC±10 | 11 W | 0.035 Nm | 0.105 Nm | 0.83 Arms | 2.6 Arms | 138000 rad/s² |
| SGM7M-A2A | 24 VDC±10 | 22 W | 0.700 Nm | 0.210 Nm | 0.82 Arms | 2.5 Arms | 156000 rad/s² |
| SGM7M-A3A | 24 VDC±10 | 33 W | 0.105 Nm | 0.315 Nm | 0.9 Arms | 2.8 Arms | 154000 rad/s² |
2. Rated torques are continuous allowable torque values at 40°C with an aluminum heat sink of the following dimensions attached.
SGM7M-A1A, -A2A: 150mmx150mmx3mm
SGM7M-A3A: 250mmx250mmx6mm
Node: dxpprd01:8080


























