L1000E Drive
Breadcrumb
Navigation Menu
L1000E Drive
L1000E Drive
L1000E - YAIMOB
5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Arc Flash and PPE Manual Supplement TOEPYAISUP10 122KBRev Date:03/15/2018
|
122KB
|
03/15/2018 | |
YASKAWA AC Drive-L1000E Safety Precautions for Elevator Applications (Portuguese-Brazil) TOPPYAIL1E02 5.5MB 5.7MBRev Date:02/19/2016
|
5.5MB
5.7MB |
02/19/2016 | |
YASKAWA AC Drive-L1000E Safety Precautions for Elevator Applications (Spanish-Latin America) TOSPYAIL1E02 5.5MBRev Date:02/19/2016
|
5.5MB
|
02/19/2016 | |