HV600 Enclosed Configured
Breadcrumb
Navigation Menu
HV600 Enclosed Configured
HV600 Enclosed Configured
HV600 Enclosed Configured - YAIMOB

1/2-250 HP
The HV600 enclosed configured packages provide a HV600 in a UL Type 1, UL Type 12, or UL Type 3R enclosure. The rugged and reliable design of the HV600 configured package has space for several commonly used options, such as reactors and circuit breakers, and is the ideal solution for all of your indoor and outdoor HVAC applications and environments.
For more product packages, see HV600 Narrow Configured, HV600 Narrow Bypass, or HV600 Enclosed Bypass.
TemplateWeb
Network Communications
HV600 Enclosed Configured - Options
| Network Protocol | More Information |
|---|---|
| BACnet | View Details |
| APOGEE FLN | View Details |
| Metasys N2 | View Details |
| LonWorks | View Details |
| Modbus RTU RS-485 | View Details |
| EtherNet/IP | View Details |
| Modbus TCP/IP1 | View Details |
- Field installed option.
Node: dxpprd02:8080



























